![LK 2-Position Axial Piston motors](/media/xeah2zv4/lk-2-position-axial-piston-motors.jpg?anchor=center&mode=crop&width=520)
The proven aerial lift motor for more than 20 years
Boasting high-capacity bearings, a special dust seal, three clean sides for easy integration, and a wide range of displacements, our L and motors are perfect for aerial lifts and so much more – rollers, pavers, specialty harvesters, fan drives, and other hydrostatics solutions.
The L/K motor is designed for use primarily in mobile equipment using existing and proven technology. These motors have been optimized with regard to options, life, package size, and installed cost.
Features and benefits
The clean design approach of L&K Motors ensures ease of adaptation for diverse applications where space is a limitation.
A comprehensive control portfolio helps you achieve cutting-edge machine performance.
Unique features such as the clean and ridged design enable you to create powerful drive solutions even is rough environmental operating machines.
Flexibility due to modular design
Broadest range of control options
PAL (Propel Application Library) for software
PLUS+1 compliant
Fast to market due to the best portfolio package of hardware and software
Available with SAE or cartridge flange
Medium Power Variable Axial Piston Motor
Displacement ranges from 25cc to 45cc
Pressure ranges from 300bar to 400bar*
SAE-B, two-bolt, and cartridge mounting configurations available
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | K and L Motors Technical Information manual | English | Multiple | 13 Feb, 2020 | 4.0 MB | |
Data sheet | L and K Frame Motors Data Sheet | English | Multiple | 22 Aug, 2023 | 428.6 KB | |
Data sheet | L and K Frame Motors Data Sheet | German | Multiple | 14 Nov, 2023 | 253.4 KB | |
Data sheet | L and K Frame Motors Data Sheet | Chinese (CN) | Multiple | 04 Oct, 2019 | 613.3 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumpsSeries 45 open circuit axial piston pumps are available in a wide range of displacements. From 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Legacy: Pro-FX softwarePro-FX software streamlines application development and simplifies hardware setup, empowering you to build safer, smarter machines quickly and cost efficiently. The easy-to-use software features a robust library of pre-programmed development tools and is built on an open platform that uses industry-standard languages and protocols.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fan drivesOptimize fan drive solutions with the Reverse Displacement Motor (RDM) and the new Series 45 Fan Drive Control (FDC). The RDM is a breakthrough in technological innovation and engineering.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.