![](/media/d1bl3mj0/id381434699061-0101_2.png?anchor=center&mode=crop&width=520)
Fan Drive Systems
MP1 motors can be used in different fan drive circuits along with other Danfoss products, offering great versatility and flexibility to fit your needs.
Examples of Fan Drive system solutions using MP1 motors:
![Open circuit piston pump + MP1 motor + HIC](/media/14905/open-circuit-piston-pump-mp1m-hic.jpg?anchor=center&mode=crop&width=625)
![Gear pump + MP1 motor + HIC](/media/14904/gear-pump-mp1m-hic.jpg?anchor=center&mode=crop&width=625)
Features and benefits
Easy installation: Lightweight aluminum housing, shortest length in the market, low volume occupation in tight spaces such as engine compartments
Easy integration: Compact package size, cartridge mounting for easy integration into fan shroud, system solution when combined with other Danfoss products (MP1P, DDC20, S45, PLUS+1)
High efficiency: Lower fuel cost, more productivity, allows for downsizing with equal or better machine performance
High pressure capability: Max working pressure of 350 bar, enables downsizing of the Fan Drive system, higher durability and longer life
Wide range of options:
- PLUS+1 Compliant speed sensor
- Integrated loop flushing valve option
- Anti-cavitation and shock valve option
- Two displacements in a single package
- SAE A, B, and cartridge style two-bolt mounting configurations available
- Tapered shaft with optional shaft seal dust protector for fan drive applications
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | H1F bent axis fixed displacement motor H1F 060/080 technical information | English | Multiple | 21 Mar, 2024 | 5.7 MB | |
Data sheet | H1F Bent Axis Fixed Displacement Motor Size 080 cm³ Data Sheet | English | Multiple | 15 Mar, 2024 | 769.8 KB | |
User guide | H1F Bent Axis Fixed Displacement Motor Size 080 cm³ Technical Information | Japanese | Multiple | 10 May, 2024 | 4.8 MB | |
Service guide | MP1 Axial Piston Motors Size 20/24 Parts Manual | English | Multiple | 23 Jun, 2023 | 4.0 MB | |
Data sheet | MP1 Axial Piston Motors Size 20/24, 28/32 Data Sheet | English | Multiple | 08 Sep, 2023 | 1.1 MB | |
Data sheet | MP1 Axial Piston Motors Size 20/24, 28/32 Data Sheet | Chinese (CN) | Multiple | 08 Sep, 2023 | 1.3 MB | |
Data sheet | MP1 Axial Piston Motors Size 20/24, 28/32 Data Sheet | German | Multiple | 14 Nov, 2023 | 1.1 MB | |
Service guide | MP1 Axial Piston Motors Size 28/32 Parts Manual | English | Multiple | 08 Sep, 2023 | 5.3 MB | |
User guide | MP1 Axial Piston Motors Technical Information | Chinese (CN) | China | 08 Sep, 2023 | 5.3 MB | |
User guide | MP1 Axial Piston Motors Technical Information | Japanese | Multiple | 01 Jul, 2024 | 4.1 MB | |
User guide | MP1 Axial Piston Motors Technical Information | English | Multiple | 01 Jul, 2024 | 5.1 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 90 fixed motorsDanfoss Series 90 fixed motor is legendary with 55cc to 130cc displacements and pressure ranges up to 420Bar. Demand genuine Danfoss replacements parts and motors; don’t settle for will-fitters and copycats.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 1 fixed motorWith differentiating high-speed characteristics, the Danfoss Series 1 fixed motor delivers the torque you need for compact, high-pressure piston mobile applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 40 (M35/M44) MotorsDanfoss Series 40 (M35/M44) motors are medium power variable axial piston motors with rigid, cast-iron housing, and are especially idea for fan drives. Displacements range from 35cc to 46cc, and pressure ranges from 350 Bar to 415 Bar.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fixed displacement bent-axis hydraulic motorDanfoss H1F fixed displacement, bent-axis hydraulic motors can be used in open- and closed-circuit applications. With proven H1 technology and up to 95% efficiency, H1F also features a short length and 32-degree angle.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss 741xx and 743xx medium-power fixed motorsDanfoss 741 and 743 medium-pressure fixed motors feature flexible design and configuration options, including displacement, output shaft, bearing assembly, port configuration, mounting flange, and more.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wheel loadersWork with us on new power solutions and experience wheel loader design in a new uplifted way.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Anti-stallDanfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Automotive control solutionsAutomotive control technologies help increase machine controllability, regardless of operator skill level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Best point controlThis unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }BrakingHeavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dual PathToday’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electronic torque limiting controlThe Danfoss Series 45 pressure compensating/load sensing (PCLS) pump with Electronic Torque Limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls.
Resources
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.