![](/media/13co1uz5/id465255439601-0101.jpg?anchor=center&mode=crop&width=520)
New! H1F fixed motors
The next chapter of the H1 legacy is here! Our new H1F fixed displacement bent-axis hydraulic motor is designed for open- and closed-circuit applications, and offers a compact design, proven reliability, and efficiency – up to 95% - completely surpassing the competition, no matter the pressure rating or rotational speed. The lightweight H1F motor features a power-dense, compact envelope for ease of installation. With its short length and 32-degree angle, the package size is one of the most compact on the market, enabling machine manufacturers to reduce the space claim of the hydraulic system.
Key benefits:
- Proven H1 technology, building on the solid legacy of H1B bent-axis motors
- Up to 95% efficiency – leading to fuel savings, improved productivity, and reduced heat
generation - System pressure up to 510bar (abs), 480bar (delta)
- Can be used for open- and closed-circuit applications
- Now available: 60cc and 80cc, with many more frame sizes to come
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | H1F bent axis fixed displacement motor H1F 060/080 technical information | English | Multiple | 21 Mar, 2024 | 5.7 MB | |
Data sheet | H1F Bent Axis Fixed Displacement Motor Size 060 cm³ Data Sheet | English | Multiple | 15 Mar, 2024 | 915.6 KB | |
Data sheet | H1F Bent Axis Fixed Displacement Motor Size 080 cm³ Data Sheet | English | Multiple | 15 Mar, 2024 | 769.8 KB | |
User guide | H1F Bent Axis Fixed Displacement Motor Size 080 cm³ Technical Information | Japanese | Multiple | 10 May, 2024 | 4.8 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Service ToolThe PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® librariesLeverage the engineering expertise of Danfoss by utilizing our PLUS+1® function block libraries in your PLUS+1® GUIDE project.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service ToolTransform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® programmable and compliant hardwareOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wheel loadersWork with us on new power solutions and experience wheel loader design in a new uplifted way.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Anti-stallDanfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Automotive control solutionsAutomotive control technologies help increase machine controllability, regardless of operator skill level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Best point controlThis unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }BrakingHeavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dual PathToday’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electronic torque limiting controlThe Danfoss Series 45 pressure compensating/load sensing (PCLS) pump with Electronic Torque Limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls.
Resources
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.