![](/media/nn4dwtxu/id450338351220-0101.png?anchor=center&mode=crop&width=520)
Articulated and fixed-frame vehicle applications
Increase steering responsiveness while reducing costs with the Danfoss Series 25 steering control unit. With its balanced architecture and optimized design, operators get the precision control they want, and engineers get the improved design efficiencies they need- all in an incredibly small package.
- Flow rate - 95 to 189 L/min (25 to 50 gal/min)
- Maximum pressure - 240 bar (3,500 psi)
- Application - articulated and fixed-frame vehicle
Flexible design accommodates a variety of applications
Numerous shaft and mounting options, three fixed displacement models and two variable displacement models provide flexibility in possible applications. These motors are uniquely suited to fit any application that requires continuous rotary motion at a remote location from the power source.
Configure a 741xx/743xx series motor
Danfoss' medium-pressure fixed motors provide design flexibility. All fixed piston motors are available with various configurations including displacement, output shaft, bearing assembly, port configuration, mounting flange and more.
Lightweight, durable housing
This housing is not only durable, it allows for easy access when it’s time to service the motor.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Service ToolThe PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® librariesLeverage the engineering expertise of Danfoss by utilizing our PLUS+1® function block libraries in your PLUS+1® GUIDE project.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service ToolTransform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® programmable and compliant hardwareOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processingTo optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine winches and cranesBy running winches and cranes on an electric motor you can achieve energy savings, low noise operation and no risk of hydraulic oil overheating or leaks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Automotive control solutionsAutomotive control technologies help increase machine controllability, regardless of operator skill level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Best point controlThis unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }BrakingHeavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dual PathToday’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fan drivesOptimize fan drive solutions with the Reverse Displacement Motor (RDM) and the new Series 45 Fan Drive Control (FDC). The RDM is a breakthrough in technological innovation and engineering.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Service guide | Danfoss Medium Duty Piston Motor 74300 Speed Sensor | English | Multiple | 31 Oct, 2022 | 146.1 KB | |
User guide | Medium Duty Closed Circuit Piston Motors Technical Information | English | Multiple | 12 Oct, 2022 | 6.4 MB | |
Service guide | Piston Motors Fixed Displacement, Valve Plate Design Models 74318 and 74348 | English | Multiple | 03 Nov, 2022 | 1.1 MB | |
Service guide | Piston Motors Fixed Displacement, Valve Plate Design Models 74318 and 74348 | English | Multiple | 14 May, 2024 | 1.1 MB |
Resources
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.