• My Apps
    My Apps You will have the option to use My apps once you login.

Mobile piston motors

  • Overview
  • Product range

An unsurpassed portfolio

Whether fixed or variable, axial piston or bent-axis, the Danfoss line of piston motors has earned its sterling reputation from mobile machine designers and operators around the world.  Choose from robust, tried-and-true motors with decades of proven performance, or cutting-edge technologies designed for abundant options and maximum efficiency.

Product range

  • if (isSmallPicture) { Series 1  fixed motor; } else if (isBigColumns) { Series 1  fixed motor } else { Series 1  fixed motor }
    Series 1 fixed motor

    With differentiating high-speed characteristics, the Danfoss Series 1 fixed motor delivers the torque you need for compact, high-pressure piston mobile applications.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Series 40 (M35/M44) Motors

    Danfoss Series 40 (M35/M44) motors are medium power variable axial piston motors with rigid, cast-iron housing, and are especially idea for fan drives. Displacements range from 35cc to 46cc, and pressure ranges from 350 Bar to 415 Bar.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Reverse displacement piston motors

    Reverse displacement motors (RDM) are a key asset to decreasing system costs, boosting machine efficiency, and reducing service downtime. Our RDMs eliminate complex valving and leak points normally required to implement reversing of fan airflow, common to the cooling and cleaning systems of construction and agricultural equipment.

  • if (isSmallPicture) { Series 741/743 Fixed Motors; } else if (isBigColumns) { Series 741/743 Fixed Motors } else { Series 741/743 Fixed Motors }
    Danfoss 741xx and 743xx medium-power fixed motors

    Danfoss 741 and 743 medium-pressure fixed motors feature flexible design and configuration options, including displacement, output shaft, bearing assembly, port configuration, mounting flange, and more.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Series 90 fixed motors

    Danfoss Series 90 fixed motor is legendary with 55cc to 130cc displacements and pressure ranges up to 420Bar. Demand genuine Danfoss replacements parts and motors; don’t settle for will-fitters and copycats.