Track and Swing motors

  • Overview
  • Related products
  • Documents

Application specific track and swing drive motors

With industry leading Geroler® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators. They are tuned for low speed and offers all the features required for a compact direct drive application. This includes reinforced bearings, integrated brakes and features for a compact, low noise and easy maintenance solution.

Product catalogue

Swing Motor portfolio

  • S Swing Series
  • 2K Swing Series
  • 2.5K Swing Series
  • 4K Swing Series
  • 4.5K Swing Series
  • 6K Swing Series

Track Motor portfolio

  • K-D Series
  • TRB Series

Features and benefits

Direct drive solution eliminating gear box

Low noise thanks to low-speed orbital technology

Excellent slow speed characteristic

Reduced energy consuming attributed to higher mechanical and volumetric efficiency

Less mechanical shocks by smooth and precise control

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.

Related products

  • if (isSmallPicture) { OMT/OMV series; } else if (isBigColumns) { OMT/OMV series } else { OMT/OMV series }
    OMT/OMV series

    The OMT/OMV-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs.

  • if (isSmallPicture) { TMT/TMV/TMK series; } else if (isBigColumns) { TMT/TMV/TMK series } else { TMT/TMV/TMK series }
    TMT/TMV/TMK series

    With pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK-series is the energy-efficient choice for the toughest working environments.
    Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed.

  • if (isSmallPicture) { J, H, S, T series; } else if (isBigColumns) { J, H, S, T series } else { J, H, S, T series }
    J, H, S, T series

    Small but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.

  • if (isSmallPicture) { Char-Lynn disc valve motors; } else if (isBigColumns) { Char-Lynn disc valve motors } else { Char-Lynn disc valve motors }
    2000, Delta, 4000, 4000 Compact, 6000, 10 000 Series

    Built for tough jobs, Danfoss Char-Lynn disc valve motors allow higher flows and pressures than spool valve motors. 

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Danfoss Char-Lynn® 6K Swing Motor with Brake Data Sheet English Multiple 23 Sep, 2022 706.6 KB .pdf
Data sheet Danfoss Char-Lynn® TRB Motor with Brake Data Sheet English Multiple 23 Sep, 2022 750.6 KB .pdf