• My Apps
    My Apps You will have the option to use My apps once you login.
  • Overview
  • Related products

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions. Danfoss Gear motors are divided into 3 families:

GearMe: ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Available in 3 frame sizes and many features, from the simplest gear motor to the most complex fan drive, including ultracompact option.


Rugid: specifically designed for demanding mobile applications where maximum performance is required at peak power levels and operating temperatures. Aluminum and cast iron versions available.


Lumi: a solid product line for standard applications.

Related products

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Lumi aluminium gear motors

    A solid product line for standard applications with unique design featuring cast iron flange and end cover for optimum reliability. Suitable for wide variety of applications that demands standard motor performance.

  • if (isSmallPicture) { Aluminum gear motors including fan drives; } else if (isBigColumns) { Aluminum gear motors including fan drives } else { Aluminum gear motors including fan drives }
    GearMe gear motors including fan drives

    Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

  • if (isSmallPicture) { Rugid gear motors; } else if (isBigColumns) { Rugid gear motors } else { Rugid gear motors }
    Rugid gear motors

    Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.