• My Apps
    My Apps You will have the option to use My apps once you login.

Industrial vane motors

  • Overview
  • Documents

Reliable, efficient performance

Vickers by Danfoss M-series vane motors give you an efficient and economical means of applying variable speed and rotary hydraulic power. These powerful, affordable motors offer variable horsepower and constant torque.

  • Technology-Vane
  • Displacement - 44-317 cc (2.6 to 19.3 cu in)
  • Continuous pressure rating - 172 bar (2,500 psi)

Advanced features ensure longevity

​Diametrically opposed inlet and outlet chambers reduce wear, while the dual-pressure plate increases operational efficiency.​

Easy to configure and service

Available in a wide range of displacements and the flange and foot mounting options allow for greater application flexibility. In addition, the modular design offers easy access when it’s time to service the motor.

Performance you can count on

Vickers by Danfoss Vane motors are field-proven to provide years of successful operation in plastic injection molding machines, conveyors, and many other applications. The low inertia of rotating parts results in smooth, dependable operation.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps English Multiple 11 Jun, 2024 5.9 MB .pdf
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.