• My Apps
    My Apps You will have the option to use My apps once you login.

Industrial piston motors

Vickers Hydrokraft Axial Piston Motor

High starting torque and high overall efficiency

Hydrokraft® axial piston motors are engineered with the largest shaft bearings available, for full through-drive capability and long life in harsh operating conditions. Hydrokraft products offer total application flexibility, with a wide range of control options.

Hydrokraft motors and pumps are part of the vickers® by Danfoss line of industrial solutions.​

  • Technology - Axial piston​
  • Displacement - 66-750 cc (4.0 to 45.8 cu in)​
  • Continuous pressure rating - 350 bar (5,000 psi)​

Pressure balanced

Rotating and pressure loaded parts are pressure balanced, to ensure your Hydrokraft motor runs smoothly and reliably, day by day.

Optional speed encoder

Give system operators greater precision by adding a speed encoder to your Hydrokraft axial piston motor.

Advanced design features

The automatic pressure balancing of cylinder block to valve plate ensures high efficiency. The swashplate helps control sound levels. Automatic wear compensation makes these motors highly resistant to dirt and debris. Hydrokraft motors can also handle a variety of fluids, including water-glycol.

Models available:

MFX – X-series fixed displacement Motor

  • Displacement 66-180cc
  • Engineered for steel mill applications

MFW – W-series fixed displacement motor

  • Displacement 250-750cc
  • Engineered for marine, offshore, oil and gas applications.

MVW – W-series variable displacement motor

  • Displacement 250-750cc
  • Engineered for marine, offshore, oil and gas applications.
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.