![IS HYD Danfoss DOWMAX AXIAL PISTON MOTORS Bw2 V](/media/xqadahcs/is-hyd-danfoss-dowmax-axial-piston-motors-bw2-v.png?anchor=center&mode=crop&width=520)
High starting torque and high overall efficiency
Perfect for applications such as directional drilling machinery, top head drives and marine winches, Dowmax® ME axial piston motors feature a double swash plate design and multiple opposed pistons.
Dowmax ME motors are part of the Vickers® by Danfoss line of industrial solutions
- Technology - Axial piston
- Displacement - 99-4,097cc (6 to 250 cu in)
- Continuous pressure rating - 275 bar (4,000 psi)
![](/media/jbzn24op/id377545036693-0101.jpg?anchor=center&mode=crop&width=520)
Smooth operation at low speeds
The Dowmax ME’s multiple pistons and double swash plate design allows for smoother operation at speeds as low as 1 rpm. Speed sensor options are available.
Unaffected by thermal shock
Good for starting at cold temperatures, Dowmax ME motors feature a flat, pressure-compensating valve plate that prevents thermal shock.
Options available for a wide range of applications
Compact and easy to install, all Dowmax ME motors feature a robust construction with options for:
- 13 different displacements
- Numerous shaft styles
- Various mounting configurations
- Options for mechanical brake, gear and more.
Documents
Applications
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.