Fast response time for maximum safety
In addition to offering Airflex caliper brakes, Danfoss and Coremo Ocmea have partnered to become a leader in safe, reliable solutions for industrial, marine, oil and gas, energy and entertainment sector applications. Together, we offer a broad range of hydraulic and pneumatic caliper disc brakes and design services.
- Safe - Fast response time for maximum safety
- Durable - Longer lifetime
- Sustainable - Simplified maintenance

Select from hydraulic or pneumatic caliper brakes
- Hydraulic – hydraulic caliper and direct hydraulic brakes in oil-applied and spring-applied types
- Pneumatic – air-actuated, spring-applied and dual (combined air- and spring-applied) brakes
High-quality caliper brake components
- Provide a fast response time for maximum safety
- Offer solutions for most industrial applications with customization based on climate, duty cycles, temperatures and other environmental challenges
- Prevent premature failure with features such as custom coatings and spring sets
Reduce machine downtime
- Longer lifetime and simplified maintenance
- Simple, fast manual wear compensation
- Easy and quick pad carrier replacement
A safe solution for a wide range of industrial applications
- Air-actuated brakes are ideal for service stops and tensioning applications
- Spring-applied brakes are ideal for emergency and/or parking applications
- Dual brakes are ideal for applications that require both continuous and emergency braking simultaneously
Options to meet your application’s needs
- Wide range of friction materials
- Suitable for different disc thicknesses
- Custom paints, coatings and treatments available for extreme environments
Product range

200DPA - Global
- Large friction area for long life and reduced maintenance
- Guide pins transmit torque away from friction shoes to prevent piston seal leakage
- Specified on TDS-11 Top Drives

Coremo pneumatic calipers
- Offer both air-actuated and failsafe brakes
- Lever mechanism ensures simple but effective operation
- Maximum braking force: 32,000 N – 36,600 N
- Maximum pressure: 6 bar

Coremo hydraulic calipers
- Available with levered or direct thruster, either oil or spring applied
- Available on/off and friction wear indicators for maximum safety
- Configurations for extreme environmental conditions offered
- Maximum braking force: 15,987 N – 42,000 N
- Maximum pressure: 100 bar
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Airflex 200DPA Caliper Brakes Fact Sheet | English | Multiple | 27 Sep, 2023 | 1.2 MB | |
Brochure | Airflex Coremo pneumatic brakes and accessories | English | Multiple | 26 Jul, 2023 | 2.2 MB | |
Brochure | Airflex® Coremo hydraulic brakes and accessories | English | Multiple | 10 Apr, 2023 | 2.2 MB | |
Brochure | Airflex® Industrial Clutch and Brake Product and Application Overview | English | Multiple | 30 Mar, 2023 | 1.4 MB |