• My Apps
    My Apps You will have the option to use My apps once you login.

SystemStak Modular Valves

  • Overview
  • Documents

Increase efficiency

SystemStak is a revolutionary, compact system for sandwich-mounting modular valves between a directional control valve and a standard mounting surface. SystemStak gives you a full range of complementary pressure, flow and check valve functions, while saving space, reducing installation costs and increasing efficiency in hydraulic systems.

  • Size – NG 4 to NG 25 (D02 to D08)
  • Pressure – Up to 315 bar (4,500 psi)
  • Flow – Up to 340 L/min (90 gal/min)

Rugged and reliable

Engineered with the quality and durability Vickers by Danfoss products are known for, SystemStak are produced from hardened steel and reside in a continuous-cast ductile (spheroidal graphite) iron body, offering excellent reliability even in high-pressure applications.

Simple installation, simple maintenance

Bolt-extender kits simplify valve installation by permitting each valve body to be separately and quickly installed and correctly torqued down. The kits also allow the directional valve to be removed for service or replacement without disturbing the stack. Working parts are serviceable without removing valves from the stack.

Why use SystemStak?

  • Save space and improve design flexibility through a smaller, highly configurable package
  • Reduce installation costs
  • Improve operational efficiency
  • Eliminate external leakage and boost resistance to contamination for improved overall reliability
  • Simplify service and maintenance through easy access

Design flexibility

Each valve stack can be configured to provide the specific combination of functions required to meet the system’s needs. Available functions include:

  • Relief
  • Reducing
  • Sequencing
  • Check
  • PO check
  • Throttle
  • Counterbalance

Don’t forget the subplates and bolts kits

To install industrial valves, you need subplates and bolt kits. This hardware is engineered especially for Vickers by Danfoss valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.

Documents

Documents
Type Name Language Valid for Updated Download File type

Applications​

  • Die casting and foundry
  • Machine tooling
  • Marine/offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)Wood processing
  • General industrial machinery

Designed to perform, built to last​​

A leader in hydraulics for over 100 years, the Vickers by Danfoss portfolio of industrial solutions deliver legendary performance, even under the most extreme conditions. 

Learn more​

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.