Slip-in Cartridge Valves

  • Overview
  • Highlighted products
  • Documents

Faster response time

Slip-in cartridge valves excel in high-flow systems. Engineered to meet the demands of a new generation of hydraulic-operated machinery, Vickers by Danfoss valves enable the creation of faster, more efficient and compact hydraulic systems.

Slip-in cartridge valves are designed to reduce internal leakage and prevent external leaks entirely. You can customize a valve without any piping at all, for completely leak-free operation and increased reliability.

  • Size – NG 16 to NG 63
  • Pressure – Up to 420 bar (6,090 psi)
  • Flow – Up to 5,000 L/min (1,321 gal/min)
drill rig ship

High-performance high-flow machines

Slip-in cartridge valves can enhance the performance of your machine through:

  • Improved control of load-holding
  • Lower pressure drops with less heat generation, providing greater machine efficiency
  • Faster response time, enabling faster machine cycling for greater productivity
  • Each cartridge can be tuned to reduce system shock, resulting in smoother machine operation
  • Cartridges can be easily serviced without disturbing system piping, increasing machine uptime

Cost-saving design

  • Each cartridge can be sized for the actual flow encountered, optimizing component size and cost
  • Multi-function cartridges reduce the number of valving components required, resulting in lower machine costs
  • Installation is easier and faster, reducing assembly costs
  • Simple serviceability reduces maintenance time and costs

Is a slip-in cartridge valve right for you?

Cartridge valves are generally a good fit for systems that have:

  • Flow rates exceeding 150 L/min (40 gal/min) and working pressure above 210 bar (3,000 psi)
  • Small envelope style
  • Complex circuitry
  • Fast response
  • Low internal leakage
  • Good stability
  • Low noise level

Highlighted products

CVU-SWD (3) slip-in cartridge valves

NEW - CVU-SWD(3) slip-in cartridge valves

Market-leading performance, enhanced value.

NEW – Our CVU-SWD(3) slip-in family now offers significantly improved flow and pressure ratings!

  • Flow performance improved by 50% - leading the market!
  • Improved performance enables smaller valves to be used, with lighter weight and lower cost
  • Rated pressure goes up from 315 bar to 420 bar
  • Improved quality control with in-house machining of key components
  • Expanded product range: NG16, NG25, NG32, NG40, NG50, NG63

Documents

Documents
Type Name Language Valid for Updated Download File type
Fact sheet Vickers by Danfoss CVU-SWD(3) Slip-in Cartridge Valve Fact Sheet English Multiple 18 Sep, 2024 243.0 KB .pdf
Brochure Vickers by Danfoss Industrial Valve Portfolio brochure English Multiple 28 Oct, 2024 5.3 MB .pdf
Brochure Vickers® by Danfoss Proportional Valve brochure English Multiple 28 Oct, 2024 4.3 MB .pdf

Applications​

  • Die casting and foundry
  • Marine/offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)
  • Wood processing

Designed to perform, built to last​​

A leader in hydraulics for over 100 years, the Vickers by Danfoss portfolio of industrial solutions deliver legendary performance, even under the most extreme conditions. 

Learn more​

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.