• My Apps
    My Apps You will have the option to use My apps once you login.

Pressure Control Valves

  • Overview
  • Documents

Relieve the pressure

Vickers by Danfoss pressure control valves perform pressure relieving, reducing, sequencing, and unloading control. Both subplate and in-line mounting types are available with various control types including remote, multiple pressure, and venting.

  • Rated pressure up to - 350 bar/5000 psi
  • Rated flow up to - 400 LPM/106 GPM

Optimized and efficient

  • Choice of four adjustment control ranges
  • Solenoid venting function
  • Pressure override optimized
  • Low off-load power waste
  • Low installed cost and space

Don’t forget the subplates and bolts kits

To install industrial valves, you need subplates and bolt kits. This hardware is engineered especially for Vickers by Danfoss valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.

Documents

Documents
Type Name Language Valid for Updated Download File type

Applications​

  • Die casting and foundry
  • Machine tooling
  • Marine and offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)
  • Wood processing

Designed to perform, built to last​​

A leader in hydraulics for over 100 years, the Vickers by Danfoss portfolio of industrial solutions deliver legendary performance, even under the most extreme conditions. 

Learn more​

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.