• My Apps
    My Apps You will have the option to use My apps once you login.

Flow Control Valves

  • Overview
  • Documents

Precise, consistent speed control

Temperature and pressure compensated flow controls allow precise volumetric control. Suitable for pressures up to 3600 psi, Vickers by Danfoss flow control valves are available with (bypass type) or without (restrictor type) integral relief valves. Adjustable flow control valves are ideal for applications requiring flow regulation without pressure compensation.

Rated pressure up to - 315 bar/4500 psi

Rated flow up to - 106 LPM/28 GPM

Extruder

Adjustable flow control benefits

  • Consistent speed control
  • Precise speed control
  • Extremely low flow regulation capability

Don’t forget the subplates and bolts kits

To install industrial valves, you need subplates and bolt kits. This hardware is engineered especially for Vickers by Danfoss valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.

Documents

Documents
Type Name Language Valid for Updated Download File type

Applications​

  • Die casting and foundry
  • Machine tooling
  • Marine and offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)
  • Wood processing

Designed to perform, built to last​​

A leader in hydraulics for over 100 years, the Vickers by Danfoss portfolio of industrial solutions deliver legendary performance, even under the most extreme conditions. 

Learn more​

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.