• My Apps
    My Apps You will have the option to use My apps once you login.

Directional control on/off valves

  • Overview
  • Product range
  • Documents

Performance and versatility

The proven solution for reliable, directional control of a cylinder or hydraulic motor in industrial and mobile applications. The line of Vickers by Danfoss directional control valves offers an expansive range of models and configurations to ensure a perfect fit in your application. Options include various methods of actuation, sizes, pressure ratings, flow, voltage and wattage, electrical connections and other features.

NEW DG4V3 AC valve tank port pressure rating!

Expanding the versatility of our high performance DG4V3 AC valves, we are now offering a lower tank port pressure rating at a very competitive price.  The lower tank port rating option will be 160 bar (2300 psi).

Sizes and specifications:

  • Size – NG 4 to NG 32 (D02 to D10)
  • Pressure – Up to 350 bar (5,000 psi)
  • Flow – Up to 1,100 L/min (290 gal/min)
  • Voltage: AC & DC
  • Various electrical connections
  • Spool monitoring switch options
  • ATEX, UL, and CSA approved explosion proof options

Actuation Options:

  • Solenoid
  • Hydraulic
  • Pneumatic pilot
  • Lever
  • Mechanical

Product range

Our directional valves come in a wide range of sizes and configurations.

Size 3

DG4V-3 is our D03/NG6 direct-acting directional  “bang bang” valve.

  • Single or double solenoid high-response valve
  • Viton seals are standard. Nitrile are available.
  • Range of coil connectors including DIN, Deutsch, AMP and terminal box
  • Higher sustained machine productivity and higher uptime because of proven fatigue life and endurance, tested over 20 million cycles

Size 5

DG4V-4, DG4V-S4 and DG4V-5 direct operated D05/NG10 valves.

  • Wet armature solenoids for quieter operation and long life with no dynamic seal leakage
  • Two solenoid sizes to choose from for optimum performance and cost selection

DG3V-5, DG5V-5 Solenoid/Pilot operated D05/NG10 valves.

  • All spool types have been designed to provide good low-shock
  • Fast-response characteristics which can be enhanced by an optional pilot choke module

Size 7

DG3V-7, DG5V-7 Solenoid/Pilot operated D07/NG16 valves.

  • Models include spring offset, spring centered and detented versions
  • DG5V valves can be arranged for Internal or External pilot pressure and/or drain connections
  • High pressure and flow capability for maximum cost-effectiveness
  • The many optional features, particularly for DG5V valves,
  • permit matching to virtually every application within the valve’s power capacity

Size 8

DG3V-8, DG5V-8 Solenoid/Pilot operated D08/NG25 valves.

  • A ‘‘mini-system’’ capability with wide variety of spool and spring arrangements, stroke and pilot choke adjustments, integral check valves and port orifices
  • High force solenoids and centering springs assure consistent shifting
  • Optional Mainstage Spool Position Monitoring Switch (CE marked)
  • Endurance tested to 10 million cycles and fatigue tested without failure to ensure highest reliability

Size 10

DG3V-8, DG5V-8 Solenoid/Pilot operated D08/NG25 valves.

  • A ‘‘mini-system’’ capability with wide variety of spool and spring arrangements, stroke and pilot choke adjustments, integral check valves and port orifices
  • High force solenoids and centering springs assure consistent shifting
  • Optional Mainstage Spool Position Monitoring Switch (CE marked)
  • Endurance tested to 10 million cycles and fatigue tested without failure to ensure highest reliability
  • Plain, waterproof, and lockable manual override options are available to facilitate system troubleshooting or servicing.

M-Series

This mobile version valves include: DG4V-3M & DG4V-5M direct-acting D03/NG06 valves.

  • Integrated Deutsch connectors provide best-in-class IP69K ingress protection perfect for applications requiring high pressure washdown.
  • Proportional control available (KDG4V-3M)
  • Coil Ratings of: 12 VDC, 24 VDC,28 VDC
  • DIN Connector Available
  • Endurance tested to 10 million cycles and fatigue tested without failure to ensure highest reliability

Don’t forget the subplates and bolt kits

To install industrial valves, you need Vickers by Danfoss subplates and bolt kits. This hardware is engineered especially for Danfoss valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.

Documents

Documents
Type Name Language Valid for Updated Download File type
Fact sheet Vickers by Danfoss DG4V-3 Directional Control Valves UL and CSA fact sheet English Multiple 11 Sep, 2023 290.9 KB .pdf
Data sheet Vickers by Danfoss DG4V-3M, DG4V-5M, KDG4V-3M Solenoid Directional Control Valve data sheet English Multiple 04 Mar, 2025 507.4 KB .pdf
Notification Vickers by Danfoss DG4V-3S to DG4V-3 AC 160 bar Cross Reference notification English Multiple 04 May, 2023 164.4 KB .pdf
Brochure Vickers by Danfoss Industrial Valve Portfolio brochure English Multiple 28 Oct, 2024 5.3 MB .pdf
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.