Reliable in Ex hazardous areas
Our PVG-EX program is an explosion proof PVG designed to be used in Ex hazardous areas like mining and oil and gas industries.
The PVG-EX shares the same features as the standard PVG. It is a hydraulic load sensing (LS) valve designed to give maximum flexibility. From a simple load sensing directional valve, to an advanced electrically controlled load-independent proportional valve.
The PVG-EX modular system makes it possible to build up a valve group to meet the different functional requirements precisely. Furthermore, the compact external dimensions of the valve remain unchanged whatever combination is specified.
Features and benefits
Load-independent flow control:
- Oil flow to an individual function is independent of the load pressure of this function
- Oil flow to one function is independent of the load pressure of other functions
Section flow up to 130 lpm [34 US gal/min]
Good regulation characteristics
Load sense auxiliary ports for external adjustment of target pressure
Electrical, mechanical or hydraulic actuation
Energy-saving
Up to 12 basic modules per valve group
Several types of connection threads
Compact design and installation
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVE S7 electrohydraulic actuatorsThe PVE S7 models are backwards compatible with PVE Series 4. The new PVE Series 7 has a number of proven-in-use features that deliver the high reliability expected of a Danfoss Power Solutions product.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVE-EX electrohydraulic actuatorsPVE-EX protects the interior connectors and embedded electronics, while a protective coating on the exterior provides superior corrosion protection.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVED electrohydraulic actuatorsGet fast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVE electrohydraulic actuatorsFast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.