Compact and lightweight with a wide range of options
This medium-duty system features the shortest length in the market and a wide range of flexible, integral product options. Our servo-controlled pumps are available in 28cc or 32cc displacements.
Features:
400 bar max. application pressure
Servo-controlled
Wide range of control options
- Electric displacement control (EDC)
- Forward-Neutral-Reverse (FNR)
- Non feedback proportional electric (NFPE)
- Mechanical displacement control (MDC)
- Non feedback proportional hydraulic (NFPH)
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | Series 42 Axial Piston Pumps Frame Size 28/32 Data Sheet | English | Multiple | 08 Mar, 2015 | 510.1 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
MP1 axial piston pumpsThis medium-power pump is right-sized fit for your application, and flexible enough to fit hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Series 1 piston pumpsRough and ready: the Series 1 pump is ideal for demanding environments – from combines to construction.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
H1P axial piston pumpsFrom 45 to 280cc, see for yourself how the H1P can be used in hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Propel controllers and softwareWith off-the-shelf solutions that reduce time-to-market by as much as 35%, we’ve got the faster way to a better machine.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.



































