Compact and powerful
A proven solution for more than 10 years, this medium power pump offers best-in-class performance and durability in a compact size. A great solution for rollers, turf machines, trenchers, and small sprayers.
Features:
Medium Power Closed Circuit Pump
Direct Displacement Control
Displacement ranges (20cc & 24 cc)
1 frame size
300bar max. working pressure*
345bar max. pressure*
*Delta Pressure
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | DDC Axial Piston Pumps Size 20/24 Data Sheet | English | Multiple | 21 Jun, 2019 | 1.4 MB | |
User guide | DDC Axial Piston Pumps Size 20/24 Technical Information | English | Multiple | 16 May, 2024 | 7.6 MB | |
User guide | DDC Axial Piston Pumps Size 20/24 Technical Information | Japanese | Multiple | 16 May, 2024 | 6.6 MB | |
Data sheet | DDC20 Axial Piston Variable Displacement Pump Data Sheet | Japanese | Japan | 10 Mar, 2015 | 311.5 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP1 fixed motorsMP1 motor is our next generation of fixed displacement axial piston motors. MP1 motors deliver best-in-class package size and efficiency, installation versatility, and provide great solutions for propel, work function, and Fan Drive system for your mobile applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP1 closed circuit axial piston pumpsThis medium-power pump is right-sized fit for your application, and flexible enough to fit hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DDC piston pumpAnother great medium-power pump with direct displacement control and two displacements – 20 and 24cc.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
Coming soon...
Coming soon...

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.