Rugid gear pumps

  • Overview
  • Documents
  • Related products
  • Related applications
  • Related solutions
  • Resources

Rugged, dependable performance under high pressure

  • Available in aluminum and cast iron design
  • 20% smaller than conventional gear products, high power density in a small package for easy installation in optimized machines
  • Thrust plate design for high efficiency over a wide temperature range
  • Teflon® coated bushings for extended life under extreme temperature and pressure conditions
  • Viton® seals are standard to sustain higher temperature and fluid capabilities
  • Broad range of shaft drives, integrated valves, and side or rear port options gives great flexibility in system design.
  • Cast iron design for maximum efficiency, dependability, durability and reliability in performing continuous operation in heavy duty applications with severe duty cycles and temperature conditions, all within the industry leading package size and power density.
  • Aluminum design is a perfect fit for agricultural and industrial applications thanks to its compactness and broad range of options available

Features and benefits

Thrust plate design for high efficiency over a wide temperature range

Teflon® coated bushings for extended life under extreme temperature and pressure conditions

High strength cast iron construction for efficient performance in continuous operation

Easy installation in optimized machines due to compact, power-dense design

Viton® seals are standard to sustain higher temperature and fluid capabilities

A variety of integrated valve options

    Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size
    07 10 11 13 14 17 19 21 23 25 29 32 36 38 41 45
Displacement cm3/rev
[in3/rev]
7.0
[0.43]
9.50
[0.58]
10.8
[0.66]
12.6
[0.77]
14.3
[0.87]
17.0
[1.04]
19.0
[1.16]
20.5
[1.25]
22.5
[1.37]
25.4
[1.55]
29.00
[1.77]
31.8
[1.94]
36.1
[2.20]
38.0
[2.32]
41.0
[2.50]
45.1
[2.75]
Rated pressure bar
[psi]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
241
[3500]
228
[3300]
207
[3000]
190
[2750]
Peak pressure bar
[psi]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
265
[3850]
250
[3630]
228
[3300]
209
[3025]
Min speed min-1 (rpm) 1200 900 900 700 700 600 600 600 600 600 600 600 600 600 600 600
Max speed min-1 (rpm) 3400 3400 3400 3400 3400 3400 3400 3400 3400 3400 3200 3000 2750 2750 2500 2500
Theoretical flow
at max speed
l/min
[US gal/min]
24.0
[6.3]
32.3
[8.5]
36.7
[9.7]
42.9
[11.3]
48.5
[12.8]
57.9
[15.3]
64.6
[17.1]
69.6
[18.4]
76.3
[20.2]
86.4
[22.8]
92.8
[24.5]
95.4
[25.2]
99.0
[26.2]
104.5
[27.6]
120.4
[27.1]
112.7
[29.8]
Weight kg [lb] 7.2
[15.8]
7.3
[16.1]
7.4
[16.3]
7.5
[16.5]
7.6
[16.7]
7.8
[17.1]
7.9
[17.4]
7.9
[17.5]
8.1
[17.8]
8.3
[18.2]
8.4
[18.6]
8.6
[19.0]
8.8
[19.6]
9.0
[19.8]
9.1
[20.2]
9.4
[20.7]
Mass moment of inertia x 10-6 kg•m2
[x 10-6 lb•ft2]
60
[40]
71
[53]
77
[57]
85
[63]
92
[68]
104
[77]
105
[77]
119
[88]
128
[95]
141
[104]
157
[116]
170
[125]
188
[139]
197
[145]
218
[155]
228
[168]

* minimum speed at maximum pressure

Documents

Documents
Type Name Language Valid for Updated Download File type
Service guide Gear Pumps and Motors Packaging and Recycling Information Italian Multiple 11 May, 2023 437.3 KB .pdf
Service guide Gear Pumps and Motors Packaging and Recycling Information English Multiple 11 May, 2023 428.8 KB .pdf
User guide Rugid Aluminum Group 2 and 3 Pumps and Motors Technical Information English Multiple 17 Feb, 2023 8.4 MB .pdf
User guide Rugid cast iron group 2.5 pump technical information English Multiple 17 Feb, 2023 4.7 MB .pdf
Data sheet Rugid Cast Iron Group 2.5 XD Pump Data Sheet English Multiple 17 Feb, 2023 620.3 KB .pdf

Related products

Related applications

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Heavy machinery; } else if (isBigColumns) { Heavy machinery } else { Heavy machinery }
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • if (isSmallPicture) { Lawn and turf; } else if (isBigColumns) { Lawn and turf } else { Lawn and turf }
    Lawn and turf

    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

  • if (isSmallPicture) { Road building ; } else if (isBigColumns) { Road building } else { Road building }
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions

Resources

Visit PowerSource

Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.