![](/media/lsmib5wp/id436119740453-0101.png?anchor=center&mode=crop&width=520)
Unique wafer plate design
Economical VQ series pumps offer high power density for medium-pressure mobile applications, and their excellent cold-start capability and resistance to seizure make them very reliable.
![](/media/h21p1jxa/id114023123592-0101.jpg?anchor=center&mode=crop&width=520)
Industry first and industry best
Widely adopted by the world’sleading mobile equipment manufacturers, VQ series fixed displacement pumps feature an industry-first, intra-vane cartridge design for improved efficiency, longevity and serviceability.
Durability
Vickers by Danfoss high speed-high pressure pumps ruggedness has been proven on giant earth-moving equipment.
Reliability & Efficiency
Excellent cold-start capability and superior resistance to seizure make Vickers by Danfoss VQ pumps highly reliable and efficient.
Product range
![](/media/32smqfxo/id436119740403-0101.png?anchor=center&mode=crop&width=520)
VQ series vane pump
VQ vane pumps feature an industry-first intra-vane cartridge design that provides outstanding operating life, volumetric efficiency, and serviceability.
- Technology-Vane
- Frame sizes: 20V, 25V, 35V, 45V
- Displacement – 18 - 193 cc (1.1 to 11.8 cu in)
- Continuous pressure rating - Up to 210 bar (3,000 psi)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps | English | Multiple | 11 Jun, 2024 | 5.9 MB |