![](/media/cszanlib/id443531280554-0101.png?anchor=center&mode=crop&width=520)
Innovative intra-vane cartridge design
Designed for medium-pressure industrial applications, V series pumps are known for their low noise, durability, and efficiency.
![](/media/ha1holwx/id440664159316-0101.jpg?anchor=center&mode=crop&width=520)
Industry-leading technology
Incorporating an industry-first, intra-vane cartridge design technology, V Series pumps provide long operating life, outstanding volumetric efficiency and excellent serviceability.
Quietly making a difference
V Series pumps are preferred by engineers for indoor applications because of their extremely quiet 12-vane system. Their pressure-balanced, modular design reduces noise, extends life, and improves serviceability.
More displacement options for more applications
Get optimum selection and single-source capability for your complete range of flow and pressure requirements using our 16 flow displacements and high operating pressure capabilities.
Product range
![](/media/32smqfxo/id436119740403-0101.png?anchor=center&mode=crop&width=520)
V Series vane pump - single
With an extensive range of displacements, V10 and V20 vane pumps are designed to work in a variety of low- to medium-pressure mobile and industrial applications.
- Technology-Vane
- Frame sizes: 20V, 25V, 35V, 45V, 50V
- Through drive: 25VT, 35VT, 45VT
- Displacement – 7 - 193cc (1.1 to 11.6 cu in)
- Continuous pressure rating – Up to 207 bar (3,000 psi)
![](/media/lsmib5wp/id436119740453-0101.png?anchor=center&mode=crop&width=520)
V Series vane pump - Double
With an extensive range of displacements, V10 and V20 vane pumps are designed to work in a variety of low- to medium-pressure mobile and industrial applications.
- Technology-Vane
- Frame sizes: 2520V, 2525V, 3520V, 3525V, 4520V, 4525V, 4535V
- Displacement – 7 - 193cu cm (1.1 to 11.6 cu in)
- Continuous pressure rating – Up to 207 bar (3,000 psi)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps | English | Multiple | 11 Jun, 2024 | 5.9 MB |