Compact, quiet and serviceable
Vickers by Danfoss is a pioneer of hydraulic vane pump technology, offering a wide range of vane pump options for industrial and mobile applications. Engineered for long life, quiet operation and serviceability, Vickers vane pumps come in many displacements and offer both single and double pump options.

Reduced noise levels
Vickers by Danfoss vane pumps are known for quiet operation, utilizing decades of experience developing the best solution for your mobile or industrial application.
Versatility
Delivering compact size, serviceability and reliability, Vickers vane pump family solutions are ideal for low to medium pressure applications.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VMQ series vane pumpsHandle the highest pressures at the lowest noise levels with VMQ series fixed displacement vane pumps.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VQH series vane pumpsThe VQH series pumps are the higher-pressure and higher-performance version of VQ series pumps. VQH pumps use strong ductile iron housing and have the same envelope size as VQ pumps.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VQ series vane pumpsThe VQ series pumps are designed for medium-pressure mobile applications. With displacements up to 193 cc [11.80 cu in] and pressure ratings up to 210 bar [3,000 psi], these pumps provide a combination of maximum horsepower in a small package, high efficiency, serviceability, and economy.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }V-series vane pumpsDesigned for medium-pressure industrial applications, V Series pumps are known for their low noise, durability and efficiency.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Square vane pumps (V10/V20H/V2020H/V2010)With an extensive range of displacements, V10 and V20 vane pumps are designed to work in a variety of low- to medium-pressure mobile and industrial applications.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps | English | Multiple | 11 Jun, 2024 | 5.9 MB |