![](/media/ckhdtyba/id463834058420-0101.png?anchor=center&mode=crop&width=520)
Reliable power in the toughest conditions
Engineered to excel in demanding industrial applications, Hydrokraft heavy-duty open-circuit piston pumps feature variable and fixed displacements, a modular design and flexible mounting options. Use Hydrokraft piston pumps for tough applications such as primary metals power units, marine cranes, and thrusters.
![](/media/2gbp1oxh/id063345466277-0101-ship-port.jpg?anchor=center&mode=crop&width=520)
Fitting for a wide range of applications
Hydrokraft open-circuit piston pumps feature industry-standard mounting capabilities and a modular construction, making these open-circuit pumps a perfect fit for many applications. Choose from fixed or variable Hydrokraft options in sizes to meet your needs: PVX, PVW, PFX, PFW, PVZ.
Increased durability, decreased noise levels
The pumps come in a robust housing enclosure, which increases pump durability and reduces operating noise. Their tension-rod design also contributes to quieter operation.
Reliable and long-lasting
Hydrokraft open-circuit piston pumps are axial piston pumps with a swash plate design for reliable operation and a longer life. Plus, their rotating and pressure-loaded parts are pressure-balanced for greater efficiency and serviceability.
Mobile pump installations and combinations
- Through-drive design allows for multiple pump installations from a single shaft
- Foot mounting option allows for easy bedplate installation
- Multiple pump combinations available
Product range
![](/media/ckhdtyba/id463834058420-0101.png?anchor=center&mode=crop&width=520)
PVX/PFX
Hydrokraft PVX pumps are widely used where their range of specialized pump controls can optimize circuits.
- Oversize shafts and bearings
- Integrated pilot pump, filter and pressure relief valves available
- Modular design gives these pumps a wide range of applications
- Fast response times
- Technology: Axial Piston
- Displacements from 66 - 250 cc [4 to 15.2 cu in]
- Continuous operating pressure 350 bar (5076psi)
- Peak pressure up to 420 bar (6090 psi)
- Rated speed up to 1800 rev/min
![](/media/turo4kob/id436334200477-0201.png?anchor=center&mode=crop&width=520)
PVW/PFW
The PVWS pumps have a perpendicular style control mechanism, allowing tandem pump combinations with short lengths
- Oversize shaft and bearings
- Integrated pilot pump, filter and pressure relief valves available
- Modular design gives these pumps a wide range of applications
- Fast response times
- Technology: Axial Piston
- Displacements from 130 - 750 cc [7.9 to 45.7 cu in]
- Continuous operating pressure 350 bar (5076psi)
- Peak pressure up to 420 bar (6090 psi)
- Rated speed up to 1800 rev/min
![](/media/mc5lvgcm/pvz-man-hydrokraft-pump-2x3.jpg?anchor=center&mode=crop&width=520)
PVZ 130/180cc
The Hydrokraft PVZ pump with integrated KBF proportional valves is a proven solution for niche marine applications.
- Built-in control via a Vickers by Danfoss KBF proportional valve
- 48,000-hour service life operating at full ratings
- Capable of clockwise and counterclockwise operation
- Additional check-valve block prevents cavitations during reverse operation
- Technology: Axial Piston
- Displacements from 130 - 180 cc [7.9 to 10.98 cu in]
- Continuous pressure 300 bar (4300 psi).
- Peak pressure up to 450 bar (6500 psi).
- Rated speed up to 1800 rev/min