Tandem Mounting
Get maximum installation flexibility with the compact size and tandem mounting capability of TVW series heavy-duty variable closed-circuit piston pumps.
Expanded functionality
Hydrokraft TVW series transmission pumps feature a through-drive design, an integrated FIST circuit, and a wide range of controls, which expands the pump’s application and functionality.
Multiple combinations to meet your needs
TVW Series pumps come with a wide range of available integrated charge and pilot pressure pump combinations for single and combination units. Their through-drive design allows for multiple pump installations from a single shaft.
Reliable operation and longer life
TVW series pumps feature axial piston pumps with a swash plate design for reliable operation and a longer life. Plus, the pump’s rotating and pressure-loaded parts are pressure-balanced for greater efficiency and serviceability.
Special design for closed-loop applications
Build complete closed-loop systems for charge flow and flushing using our standard transmissions circuits with integrated valves and filters.
Product range
Hydrokraft TVW Series piston pumps
- Oversize shaft and shaft bearings
- Large charge flow rates for low system temperature
- Fast response times
- Technology - Axial piston
- Displacement – 130 - 750 cc (8.0 to 45.0 cu in)
- Continuous pressure rating 350 bar (5,076 psi)
- Peak pressure up to 420 bar (6090psi).
- Rated speed up to 1800 rpm