Infinite flexibility with customized solutions
Our range of customizable thermoplastic tubing products, featuring stars like Synflex Taste-Rite braided tubing and Danfoss Flo-Guard tubing, are engineered for versatility. These solutions cater to the conveyance of air, water, powder, or chemicals, offering a bespoke approach to fluid transport. Crafted to meet stringent industry specifications including FDA, NSF, UL, SAE, Mil-Spec, and more, our tubing ensures compliance and reliability in diverse applications.
Product range

Thermoplastic tubing
Features and benefits
- Can be constructed to meet FDA, NSF, UL, SAE, Mil-Spec and other standards
- Available in a variety of lengths and colors
- Offered with customized branding for ease of identification
Applications
- Drain
- Air
- Water
- Powder
- Chemical
Documents
Type (0) | Name | Language (0) | Updated | Download | File type (0) |
---|---|---|---|---|---|
- | - |
There are no assets to display.
Powersource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.