• My Apps
    My Apps You will have the option to use My apps once you login.

Subsea oil and gas

  • Overview
  • Product range
  • Resources
SubSea Specialty Hose Group

Pioneering subsea solutions for 60+ years

For more than 60 years, Danfoss has provided innovative Synflex hose products for subsea applications. Our engineers are experts in understanding material properties and solving technical problems. Our Synflex subsea hoses are built and tested to exceed the most demanding industry standards. Lines and bundles are available in continuous lengths of up to 3,048 meters [10,000 feet] and can withstand pressures up to 1,034 bar [15,000 psi]. Systems are easy to assemble and install, can be configured for a variety of tasks, and have superior UV resistance and material properties that lengthen service life.

Product range

Synflex Subsea High Pressure Hose Group

Synflex high pressure hose

Features and benefits

  • Available in 206 bar (5,000 psi) to 1,034 bar (15,000 psi) 
  • Easy to install and assemble
  • Multiple sizes to meet many needs
  • Lightweight in long, continuous lengths

Applications

  • Hydraulic flying leads
  • Workover umbilical component
  • Hot lines
  • Chemical / water / nitrogen injection
Synflex BOP Pod hose bundle

Synflex blowout-prevention (BOP) hose bundles

Features and benefits

  • Available in 206 bar (3,000 psi) and 344 bar (5,000 psi)
  • Control bundles available in pressures up to 1,034 bar (15,000 psi)
  • Most hoses are fully API 17E tested and compliant
  • Available in over 3,048 m (10,000 ft.) lengths

Applications

  • BOP Pod hose bundle for subsea drilling
  • Intervention control bundles
  • Methanol injection
  • Other injection and controls
Synflex® by Danfoss subsea oil and gas hose and bundles family

Synflex intervention workover-control (IWOC) hose bundles

Features and benefits

  • Integrated components
  • Configurable for diverse intervention subsea tasks
  • Robust construction
  • Efficient deployment

 Applications

  • Well interventions
  • Workover operations
  • Monitoring and control
  • Emergency response
Synflex Subsea Collapse Proof Hose

Synflex subsea collapse-proof hose

Features and benefits

  • Reinforced with premium aramid fiber bonded to the core tube and cover
  • Tube is a smooth, seamless, continuous extrusion of Besno Nylon 11 P40 TLO
  • Flexible 316 stainless steel interlocking metal carcass capable of withstanding over 344 bar (5,000 psi) differential pressure

Applications

  • Hydraulic flying leads
  • Workover umbilical component
  • Hot lines
  • Chemical and water injection

Resources

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.