![](/media/wzopkbgx/id444168113049-0101.jpg?anchor=center&mode=crop&width=520)
80 years of unrivaled performance
For over 80 years, Aeroquip has reigned as the go-to for racing enthusiasts globally. Our patented AQP inner tube, present in most performance hoses, withstands 300°F fluid and ambient temperatures without performance loss. Its superior compatibility guarantees unmatched fluid performance. Engineered for systems to extend hose assembly life, these high-performance solutions increase uptime in critical operations.
Product range
![](/media/hs1bwnqi/id474262416347-0101.png?anchor=center&mode=crop&width=520)
Aeroquip Performance racing hose
Features and benefits
- Engineered for lasting performance
- Unmatched fluid compatibility
- Capable of handling high-pressure applications
- Consistent performance in high- stress racing environments
Applications
- Fuel
- Lube
- Coolant lines
- Air lines
![](/media/1jmpf3in/id463221900670-0101.png?anchor=center&mode=crop&width=520)
Aeroquip Performance fittings
Features and benefits
- Crimp, reusable, and socketless fittings available
- Options for various fittings needs and preferences
- Enhanced durability
- Performance optimization
Applications
- High-performance racing
- Nitrous oxide systems
- Braking and cooling systems
- Transmission and hydraulic systems
![](/media/jugdaxcy/id437063921402-0101.png?anchor=center&mode=crop&width=520)
Aeroquip Performance adapters and couplings
Features and benefits
- Designed for high-pressure scenarios
- Compatibility bridge between metric and imperial sizes
- Versatile solutions for enhanced system assembly
- Seamless system integration
Applications
- Fuel injection
- Power steering
- Mixed sizing scenarios
- System modifications
![](/media/0ohfekhi/id442959286398-0101.png?anchor=center&mode=crop&width=520)
Aeroquip Performance accessories
Features and benefits
- Full product line for efficient assembly and maintenance
- Ease of use that streamlines the assembly process
- Enhanced durability that extends product lifespan by protecting against wear and tear
Applications
- Assembly and maintenance
- Customizations and modifications
- Protection in harsh conditions
![](/media/mbgpmaf1/id474356633696-0101.png?anchor=center&mode=crop&width=520)
Aeroquip Performance kits and assemblies
Features and benefits
- Diverse kit options (power trim, carburetors, port, identification and merchandising)
- Comprehensive assemblies
- Streamlined setup and enhancement process
Applications
- Power trim kits
- Carburetor kits
- Port and identification assemblies
- Merchandising support
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | Aeroquip Performance Products Catalog | English | Multiple | 25 Jul, 2023 | 14.3 MB |
Resources
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.