Why thermoplastic hoses?
Choosing thermoplastic hoses for your application means opting for reliability, durability, and exceptional performance. These hoses offer superior flexibility, even in harsh environment, making them ideas for a wide range applications. With their lightweight design and excellent chemical resistance, thermoplastic hoses not only enhance operational efficiency but also reduce maintenance costs. Trust in thermoplastic hoses to deliver consistent, high-quality results every time.

Powerful Performance
Experience best-in-class performance for your material handling applications with Synflex thermoplastic hydraulic hoses. Engineered with superior design and the finest materials, Synflex delivers the power you need to lift and handle heavy loads with confidence. Our hoses offer a wide pressure range, from 70 bar (1015 psi) to 350 bar (5076 psi), making them the ideal choice for demanding tasks. Elevate your standards with the Synflex portfolio – the next level in hydraulic hose performance.
- Easy routing and flexible design
- Long length
- Wide temperature range
Complete Hydraulic Hose SolutionÂ
Synflex offers unparalleled flexibility in creating the perfect hydraulic hose solution for your application. Choose from a wide variety of fittings, from standard to premium, featuring our reliable mullite-bonding technology. Simplify installation and save time with our optional integrated electrical cable. And for truly unique system designs, we provide custom thermoforming to ensure a perfect fit and optimized performance. With Synflex, you get a complete, tailored solution, not only a hose.
- Multiline-bonding capabilities
- Thermoforming
- Fittings and electrical wire
Minimize Downtime with Synflex's Hoses
Unlike traditional rubber hoses, Synflex thermoplastic hydraulic hoses are engineered for superior durability. They withstand extreme environmental conditions and resist abrasion, ensuring long-lasting performance in demanding applications.
- UV/Ozone protection
- High abrasion resistance to withstand long life
- Fittings and electrical wire
Related applications




Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Synflex steel wire braided hosesUncover the full potential of your material handling applications with our advanced wire braided hoses. Designed to elevate your productivity and achieve exceptional performance with unmatched durability, superior flexibility and reliability.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Synflex Optimum textile braided hosesUnlock the full potential of your material handling applications with our streamline Synflex Optimum series. Elevate your productivity and achieve superior performance with solutions that are tailored to your unique requirements.