
When reliable performance in demanding applications is critical, GH493 hose is the perfect solution. The GH493 hose exceeds four leading industry standards, including EN856 Type R12, EN856 Type 4SP (-10 to -32), SAE 100R12 and ISO 18752. Tested up to one million impulse cycles, GH493 hose offers long in-application life, as well as above-standard pressure tolerance and flexibility. A versatile solution for a wide range of mobile machines, the GH493 hose can help maximize uptime and minimize maintenance.
Features:
Better minimum bend radius SAE 100R12 (50% tighter), EN856 Type 4SP (58% better) and EN856 Type R12 (50% better)
Tested up to one million impulse cycles in sizes -6 to -16, and up to 500,000 in sizes -20 to -32 — twice the requirements of SAE 100R12, EN856 Type 4SP and EN856 Type R12
Better average pressure performance - exceeds SAE 100R12 (30% better), EN856 Type 4SP (19% better) and EN856 Type R12 (32% better)
Meets ISO 18752 constant pressure standards
8X higher abrasion resistance with Danfoss Dura-Tuff® cover
Pair with Danfoss 4S spiral fittings utilizing Dura-Seal technology for Class 0 leakage (SAEJ1176)
Benefits:
Long lifecycle in demanding applications maximizes machine uptime and lowers maintenance spending
Above-standard pressure rating enables use in a broader range of hydraulic systems and allows for the creation of more power dense machines
High pressure rating helps maintain the desired pressure levels and ensures efficient system operation, while enabling safer operations and longer application life
Greater flexibility enables use in really tight spaces, allowing more design freedom, lower assembly costs, and reduced machine weight that increases fuel-efficiency
Higher abrasion resistance lessens a leading cause of hose failure, increasing in application life and reducing maintenance
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Aeroquip premium speciality hosesDiscover Danfoss premium speciality hoses for high- and low-temperature applications, with superior durability and versatility. Reduce inventory with Aeroquip's AQP hose, and choose from suction hoses with better temperature resistance and hydraulic hoses with maximum abrasion resistance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Aeroquip EC850 Dynamax four/six wire spiral hoseIntroducing the EC850 spiral hose, your ultimate solution for high-pressure demands. Engineered for the latest pump technologies, it undergoes rigorous testing up to 500 bar, boasting an exceptional 3 million impulse cycles in sizes -10 and -12—six times longer than the industry standard. With a burst pressure of 2,000 bar and 19% better bend radius, it offers superior performance and 8X higher abrasion resistance with Danfoss Dura-Tuff® cover. Compatible with Danfoss Global non-skive one-piece 1W fittings, this hose takes hydraulic systems to new heights, ideal for high-pressure applications, offering extended machine uptime and simplified assembly, all with better sealing and leak-free operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Aeroquip EC600 X-Flex Spiral HoseDanfoss offers the Aeroquip EC600 X-Flex® Spiral Hose, a reliable solution engineered for exceptional flexibility, designed to support applications that require easier and more cost-efficient hose installation for high-pressure applications. The EC600 spiral hose not only enables the creation of more compact and fuel-efficient machines, but also features 8X higher abrasion resistance with Danfoss Dura-Tuff® cover. Tested up to 1 million impulse cycles with Danfoss 1W fittings in our main sizes, this hose maximizes machine uptime and lowers maintenance costs in demanding applications. Its compatibility with both skive and non-skive.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Aeroquip GH493 Fact Sheet | English | Multiple | 02 Oct, 2023 | 1.7 MB | |
Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB | |
Catalog | APAC Core Rubber Hydraulic Hose Products | English | Multiple | 08 Apr, 2024 | 18.8 MB | |
Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Resources

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.