
Engineered for outstanding flexibility, our Aeroquip EC600 spiral hose is the go-to solution for applications that require easier and more cost-efficient spiral hose installation in tight spaces. As well as supporting the creation of more compact and fuel-efficient machines, our EC600 hose has also been rigorously tested up to 1 million impulse cycles with Danfoss 1W fittings. This long in-application life and outstanding flexibility is due to our ground-breaking Dura-Pulse™ inner tube technology.
Features:
66% better bend radius than SAE J517 100R15 standard and 24% lower force-to-bend
Tested up to 1 million impulse cycles in sizes -12, -20 and -24 with 1W fittings
Qualified according to ISO18752-DC also
Supports high pressure applications up to 420 bar
8X higher abrasion resistance with Danfoss Dura-Tuff® cover
Compatible with both skive and non-skive fitting types. Use with Danfoss Global one-piece 1W fittings or 4S/6S O-Ring fittings rated for Class 0 leakage according to SAEJ 1176
Customized multi-bent fittings available that support working pressures up to 500 bar
Benefits:
High flexibility enables faster, easier and more cost-efficient hose assembly installation
Greater flexibility enables use in really tight spaces, allowing more design freedom, lower assembly costs, and reduced machine weight that increases fuel-efficiency
Long lifecycle in demanding applications maximizes machine uptime and lowers maintenance spending
Higher abrasion resistance lessens a leading cause of hose failure, increasing in-application life and reducing maintenance costs
High-performance fittings enable better sealing and leak-free operations, while compatibility with both skive and non-skive options enables more design freedom
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Aeroquip EC600 Fact Sheet | English | Multiple | 26 Jul, 2023 | 2.6 MB | |
Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB | |
Catalog | APAC Core Rubber Hydraulic Hose Products | English | Multiple | 08 Apr, 2024 | 18.8 MB | |
Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB | |
Brochure | Fluid Conveyance Services Guide | English | Multiple | 14 Apr, 2023 | 1.8 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Powersource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.