• My Apps
    My Apps You will have the option to use My apps once you login.

Aeroquip spiral hoses

  • Overview
  • Product range
  • Documents
  • Related applications
  • Powersource

When it comes to high-pressure applications, the Aeroquip four and six spiral hoses are the superior choice. These hoses are designed to handle even higher working pressures and temperatures, offering greater durability and a longer life expectancy due to their technical and chemical innovations. Aeroquip products are proven to exceed expected life cycles, giving customers the assurance of less downtime and fewer replacements, resulting in long-term cost savings. With the Aeroquip four and six spiral hoses, customers can trust in the highest level of quality and performance, making them ideal for industries that require a reliable and durable solution for their demanding applications. Choose Aeroquip for your high-pressure hose needs and experience the difference in quality.

Product range

  • if (isSmallPicture) { Aeroquip GH493; } else if (isBigColumns) { Aeroquip GH493 } else { Aeroquip GH493 }
    Aeroquip GH493 four wire spiral hose

    Discover the unbeatable reliability of Aeroquip GH493 by Danfoss. Exceeding EN856 Type R12, EN856 Type 4SP (-10 to -32), SAE 100R12, and ISO 18752 standards, this four-wire spiral hose offers unparalleled durability, pressure tolerance, and flexibility. Maximize uptime and minimize maintenance with GH493's tested one-million-impulse cycle lifespan.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip premium speciality hoses

    Discover Danfoss premium speciality hoses for high- and low-temperature applications, with superior durability and versatility. Reduce inventory with Aeroquip's AQP hose, and choose from suction hoses with better temperature resistance and hydraulic hoses with maximum abrasion resistance.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip EC600 X-Flex Spiral Hose

    Danfoss offers the Aeroquip EC600 X-Flex® Spiral Hose, a reliable solution engineered for exceptional flexibility, designed to support applications that require easier and more cost-efficient hose installation for high-pressure applications. The EC600 spiral hose not only enables the creation of more compact and fuel-efficient machines, but also features 8X higher abrasion resistance with Danfoss Dura-Tuff® cover. Tested up to 1 million impulse cycles with Danfoss 1W fittings in our main sizes, this hose maximizes machine uptime and lowers maintenance costs in demanding applications. Its compatibility with both skive and non-skive.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip EC850 Dynamax four/six wire spiral hose

    Introducing the EC850 spiral hose, your ultimate solution for high-pressure demands. Engineered for the latest pump technologies, it undergoes rigorous testing up to 500 bar, boasting an exceptional 3 million impulse cycles in sizes -10 and -12—six times longer than the industry standard. With a burst pressure of 2,000 bar and 19% better bend radius, it offers superior performance and 8X higher abrasion resistance with Danfoss Dura-Tuff® cover. Compatible with Danfoss Global non-skive one-piece 1W fittings, this hose takes hydraulic systems to new heights, ideal for high-pressure applications, offering extended machine uptime and simplified assembly, all with better sealing and leak-free operations.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog English Multiple 24 Jul, 2024 36.5 MB .pdf
Catalog APAC Core Rubber Hydraulic Hose Products English Multiple 08 Apr, 2024 18.8 MB .pdf
Application guide Fluid Conveyance Application Guide EMEA English Multiple 05 Jan, 2023 17.8 MB .pdf
Brochure Fluid Conveyance Services Guide English Multiple 14 Apr, 2023 1.8 MB .pdf

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

Powersource

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.