• My Apps
    My Apps You will have the option to use My apps once you login.

Spiral hose

  • Overview
  • Product range
  • Documents
  • Powersource

For applications requiring even higher pressure, Danfoss offers a range of four and six wire spiral high-pressure hoses. These hoses are built to provide exceptional performance that goes beyond industry standards. Our portfolio includes models designed for low- or high-temperature, high-abrasion, and suction applications, ensuring we have the perfect solution for your hydraulic needs. Our two-tier strategy allows customers to choose from premium Aeroquip and standard Winner brands, with our Americas premium brand, Weatherhead, offering top-of-the-line quality and performance. Trust Danfoss to provide the best four and six wire spiral high-pressure hoses for your hydraulic applications.

Product range

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Weatherhead premium hoses

    Weatherhead, the leading hose brand in the Americas, offers an extensive selection of top-quality braided hoses and fittings that surpass industry standards for pressure, temperature, and abrasion resistance. With our service-oriented sales channels and commitment to long-term partnerships, Weatherhead provides the knowledge, resources, and reliable products needed to overcome any challenge and achieve success.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Winner Cost-Effective Standard Performance Solutions

    Discover Winner by Danfoss, a full line of standard performance solutions that meet EN and SAE industry specifications at a competitive price. Built with the same commitment to quality as Danfoss' premium products, Winner offers consistent design and build quality, complete system-engineered offerings, and access to comprehensive value-added engineering services. With qualified fittings and assembly machines, this dependable series offers leak-free performance, lower maintenance demands, and reduced cost of ownership. Benefit from detailed documentation, experienced engineers, and a world-class supplier with short lead-times and reliable delivery.​

  • if (isSmallPicture) { Aeroquip GH493; } else if (isBigColumns) { Aeroquip GH493 } else { Aeroquip GH493 }
    Aeroquip GH493 four wire spiral hose

    Discover the unbeatable reliability of Aeroquip GH493 by Danfoss. Exceeding EN856 Type R12, EN856 Type 4SP (-10 to -32), SAE 100R12, and ISO 18752 standards, this four-wire spiral hose offers unparalleled durability, pressure tolerance, and flexibility. Maximize uptime and minimize maintenance with GH493's tested one-million-impulse cycle lifespan.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip EC600 X-Flex Spiral Hose

    Danfoss offers the Aeroquip EC600 X-Flex® Spiral Hose, a reliable solution engineered for exceptional flexibility, designed to support applications that require easier and more cost-efficient hose installation for high-pressure applications. The EC600 spiral hose not only enables the creation of more compact and fuel-efficient machines, but also features 8X higher abrasion resistance with Danfoss Dura-Tuff® cover. Tested up to 1 million impulse cycles with Danfoss 1W fittings in our main sizes, this hose maximizes machine uptime and lowers maintenance costs in demanding applications. Its compatibility with both skive and non-skive.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip spiral hoses

    When it comes to high-pressure applications, the Aeroquip four and six spiral hoses are the superior choice. These hoses are designed to handle even higher working pressures and temperatures, offering greater durability and a longer life expectancy due to their technical and chemical innovations. Aeroquip products are proven to exceed expected life cycles, giving customers the assurance of less downtime and fewer replacements, resulting in long-term cost savings. With the Aeroquip four and six spiral hoses, customers can trust in the highest level of quality and performance, making them ideal for industries that require a reliable and durable solution for their demanding applications. Choose Aeroquip for your high-pressure hose needs and experience the difference in quality.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog English Multiple 24 Jul, 2024 36.5 MB .pdf
Catalog Americas Weatherhead Rubber Hydraulic Hose and Fittings Catalog English Multiple 01 Jul, 2024 34.6 MB .pdf
Catalog APAC Core Rubber Hydraulic Hose Products English Multiple 08 Apr, 2024 18.8 MB .pdf
Catalog APAC Winner hydraulic hoses catalog English Multiple 08 Apr, 2024 8.5 MB .pdf
Application guide Fluid Conveyance Application Guide EMEA English Multiple 05 Jan, 2023 17.8 MB .pdf
Brochure Fluid Conveyance Services Guide English Multiple 14 Apr, 2023 1.8 MB .pdf
Catalog Winner by Danfoss hose and fittings NAMER English United States 07 Nov, 2022 14.2 MB .pdf

Powersource

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.