Unmatched performance in railway solutions
Danfoss railway hose and fittings are crafted for the rail industry's demands. Our top- tier reinforced hoses and leakfree, corrosion- resistant fittings redefine reliability. Engineered with precision for railway applications like brake systems, they not only provide superior performance but also surpass common safety standards and regulatory requirements. Experience innovation on rails - where durability meets uncompromised safety, setting new benchmarks in railway excellence.
Product range

Railway hose
Features and benefits
- Durable reinforced construction
- Impulse cycle life over 100,000 cycles
- Hoses conform to EN45545 standards
- Conductive or non-conductive options
Applications
- Hydraulic railway systems
- Petroleum-based and water-glycol-based fluids
- Suction applications
- Fuel, A/C, gasoline, and air

Railway fittings
Features and benefits
- Crimp-style construction
- Compression and a variety of line/hose/tube end types
- Stainless steel
- Two-piece socket
Applications
- Hydraulic railway systems
- Petroleum-based and water-glycol-based fluids
- Lubricating oils and water
- Suction applications
Powersource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | High-Performance Railway Hoses Catalog | English | Multiple | 07 Sep, 2023 | 4.7 MB |