Aeroquip premium speciality hoses - for specific challenges
Discover Danfoss premium speciality hoses for high- and low-temperature applications, with superior durability and versatility.

High- and low-temperature hoses
Danfoss AQP hoses offer unmatched reliability and durability in high- and low-temperature applications. Constructed with patented elastomeric materials, it outlasts conventional hoses up to five times longer. With an extreme temperature range of up to +150˚C (+302˚F) and to -57˚C (-70˚F) and compatibility with a variety of fluid types, it provides excellent performance above SAE and EN standards. Using AQP hose can help reduce inventory and streamline operations by eliminating the need for multiple hoses for different fluid types.

- 33% higher temperature rating
- 6% better pressure rating
- Support for 50,000 more impulse cycles at 150°C than standard options support at 100°C

- 33% higher temperature rating
- 10% better average pressure rating (in sizes -4 to -16)
- Support for the same number of impulse cycles at 150°C that standard options support at 100°C

- 23% higher maximum operating temperature
- 19% higher average operating pressure
- A high-rated impulse cycle lifetime even at 150°C

With an operating temperature tolerance as low as -57˚C (-70˚F) and a tight bending radius that makes assembly installation faster, easier, and more cost-efficient, GH120 hoses significantly outperform the EN 857 standard, offering: Suited to demanding high pressure and low temperature applications, EC810 hoses significantly outperform the SAE J517-100R12 and EN 856 R12 standard, offering:
- 26% lower temperature rating
- 9% better average pressure rating (in sizes -4 to -16)
- 35% tighter minimum bending radius
- 300,000 impulse cycle lifetime at 100°C, far above the standard requirement of 200,000 cycles

- 43% lower minimum temperature rating
- 39% higher average operating pressure
Suction hoses
Danfoss suction hoses are designed with AQP inner tube technology, providing better temperature resistance and chemical durability for longer-lasting performance in various applications. The SAE 100 R4 textile reinforced hydraulic hoses is primarily used for oil suction and delivery in hydraulic systems and consists of a tube, reinforcement, and cover. The high-quality, black, smooth, and oil-resistant synthetic rubber tube makes it a versatile hose for oil delivery.
Demanding operating conditions, such as high temperatures or harsh chemicals, can easily degrade the efficiency, performance and safety of hydraulic suction hoses. Engineered with patented AQP technology for superior temperature resistance and chemical durability, our textile- reinforced suction hoses deliver longer-lasting performance in a wide range of applications. With an extremely high vacuum rating, our suction hoses are also very resistant to collapsing or buckling, enabling more reliable and efficient operations.

- 35% higher maximum operating temperature
- 1/3 the minimum bending radius (in sizes -12 to -48)
- More than a 5X higher vacuum rating

- 49% higher maximum operating temperature up to 149°C
- Average 6% higher working pressure rating
- More than a 5X higher vacuum rating
Hoses with Maximum Abrasion Resistance
To ensure maximum abrasion resistance, choose our high-performance hoses that come with the Bruiser Ultra-Abrasion resistant rover, providing 700 times higher abrasion resistance. Our hoses are designed for applications that involve very high pressure and are subjected to surges or flexing, such as construction equipment, mining, and high-performance industrial markets where maximum abrasion resistance is required.







Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Fact sheet | AMER Aeroquip Premium Specialty Hoses Fact Sheet | English | Multiple | 25 Mar, 2024 | 8.4 MB | |
| Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB | |
| Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog Portuguese | Portuguese | Multiple | 04 Sep, 2024 | 39.0 MB | |
| Catalog | APAC Core Rubber Hydraulic Hose Products | English | Multiple | 08 Apr, 2024 | 18.8 MB | |
| Catalog | China Core Rubber Hydraulic Hoses Catalog | Chinese | China | 22 Aug, 2023 | 3.3 MB | |
| Fact sheet | EMEA/APAC Aeroquip Premium Specialty Hoses Fact Sheet | English | Multiple | 05 Feb, 2024 | 8.1 MB | |
| Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB | |
| Brochure | Fluid Conveyance Services Guide | English | Multiple | 14 Apr, 2023 | 1.8 MB |
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
PowerSource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more