
Our one wire braided technical champion combines high durability, flexibility, and pressure tolerance for more efficient, leak-free operations
The new generation of Aeroquip GH681 one wire braided hoses combines a longer in-application life, with a higher pressure rating and greater flexibility to enable leak-free operations. Our GH681 hose can even replace two-wire braided options in some applications, for instance when your pressure and temperature requirements fall somewhere between the two hose types.
Features
Qualified to one million impulse cycles
Highest pressure rating among premium one-wire braided hoses, 14% above standard
Average of 33% better bending radius than standard, and even higher in some hose sizes
26% broader operating temperature range than standard, from -46°C (-50°F) up to 126°C (260°F)
Up to 8X more abrasion resistance than standard synthetic hose covers with Danfoss Dura-Tuff® cover
Available with Danfoss Bruiser® cover offering 700 times higher abrasion resistance than standard for very heavy-duty applications
Comes with Danfoss Global TTC non-skive one-piece fittings rated for Class 0 leakage
Benefits
6X the life expectancy of standard EN857 Type 1SC hoses lowers maintenance costs and increases safety
Usable in a broader range of hydraulic systems where two-wire braided hoses may have been required in the past, reducing design and use complexity
Higher operating temperature protects against heat in demanding environments, enabling longer hose life, lower maintenance costs, and use in broader applications
Greater flexibility enables use in really tight spaces, allowing more design freedom, lower assembly costs, and reduced machine weight that increases fuel-efficiency
Higher abrasion resistance lessens a leading cause of hose failure, increasing in-application life and reducing maintenance costs
High-performance fittings enable better sealing and leak-free operations
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Aeroquip by Danfoss GH681 Fact Sheet | English | Multiple | 26 Jul, 2023 | 2.6 MB | |
Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB | |
Catalog | APAC Core Rubber Hydraulic Hose Products | English | Multiple | 08 Apr, 2024 | 18.8 MB | |
Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB | |
Brochure | Fluid Conveyance Services Guide | English | Multiple | 14 Apr, 2023 | 1.8 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Resources

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.