Aeroquip braided hoses

  • Overview
  • Related products
  • Documents
  • Related applications
  • Resources

Aeroquip one and two braided hose range - Superior Quality for Demanding Applications

When it comes to superior quality, the Aeroquip one and two braided hose range is the go-to choice. These hoses are designed to withstand higher working pressures, temperatures, and offer greater durability for a longer life expectancy. With their proven ability to exceed expected life cycles, Aeroquip products provide customers with assurance and cost savings in the long run, resulting in less downtime and fewer replacements.

Related products

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip GH781 two wire braided hose

    Aeroquip GH781 is the perfect hydraulic hose for applications requiring flexibility and premium performance. This two-wire braided hose offers exceptional temperature resistance, impressive flexibility, and a longer lifespan compared to industry standards. With numerous certifications and OEM listings, the Aeroquip GH781 provides proven performance.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip EC881 Dynamax Hose - High-Performing two wire braided hose

    The Aeroquip EC881 Dynamax hose is a high-performing, two-wire EN857 2SC braided hose that outperforms standard requirements by 5X. This hose has higher pressure and temperature ratings, making it ideal for industries like agriculture, oil & gas, and mining. With up to 35% higher pressure ratings, this hose can reduce costs and improve fuel efficiency while lasting longer and requiring lower maintenance costs. Invest in a reliable and durable hose for your operation with the EC881 Dynamax hose.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip GH681 one wire braided hose

    Aeroquip GH681 one wire braided hose offers impressive features like 1 million qualified impulse cycles, 6X more impulse life, 14% higher pressure rating, and 26% wider temperature range. The hose offers excellent flexibility and can replace two-wire braided options in some applications, reducing build costs. With its Class 0 leakage fittings, the GH681 hose ensures safe and leak-free operations, making it the perfect choice for any industry.​

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Aeroquip premium speciality hoses

    Discover Danfoss premium speciality hoses for high- and low-temperature applications, with superior durability and versatility. Reduce inventory with Aeroquip's AQP hose, and choose from suction hoses with better temperature resistance and hydraulic hoses with maximum abrasion resistance.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Americas Weatherhead Rubber Hydraulic Hose and Fittings Catalog English Multiple 01 Jul, 2024 34.6 MB .pdf
Catalog APAC Core Rubber Hydraulic Hose Products English Multiple 08 Apr, 2024 18.8 MB .pdf
Catalog APAC Winner hydraulic hoses catalog English Multiple 08 Apr, 2024 8.5 MB .pdf
Application guide Fluid Conveyance Application Guide EMEA English Multiple 05 Jan, 2023 17.8 MB .pdf
Brochure Fluid Conveyance Services Guide English Multiple 14 Apr, 2023 1.8 MB .pdf
Catalog Winner by Danfoss hose and fittings NAMER English United States 07 Nov, 2022 14.2 MB .pdf

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

     

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

Resources

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.