• My Apps
    My Apps You will have the option to use My apps once you login.

Braided hoses and fittings

  • Overview
  • Product range
  • Documents
  • Related applications

Danfoss offers a high-performance premium product line for tough hydraulic challenges, and a full line for applications requiring standard performance. Utilizing advanced one or two braid wire reinforcement technology, our braided hoses exhibit outstanding pressure performance, excellent temperature resistance, and a tighter bend radius. These hoses, paired with our corrosion-resistant and leak-free fittings, provide an optimal combination of durability, performance, and flexibility, making them suitable for conveying petroleum, water-based, and general industrial fluids under demanding conditions or specialized products.​

Product range

  • if (isSmallPicture) { Braided hoses; } else if (isBigColumns) { Braided hoses } else { Braided hoses }
    Braided hoses

    We offer a complete portfolio of one- and two-braided hoses that are designed to provide outstanding performance above the standards and meet the relevant industry standards. Our range of hoses includes models for low temperature, high temperature, high abrasion, or suction, making it easy to find the perfect solution for your hydraulic application needs. As part of our two-tier strategy, we offer premium Aeroquip and standard Winner brands for our customers to choose from, ensuring that you have access to the highest-quality hoses available. Additionally, our Americas premium brand is Weatherhead, which offers top-of-the-line quality and performance for your hydraulic needs.

  • if (isSmallPicture) { Braided assemblies; } else if (isBigColumns) { Braided assemblies } else { Braided assemblies }
    Braided assemblies

    Danfoss offers a comprehensive range of system-engineered braided assemblies designed to help you maximize your resources. Our assemblies are built for exceptional durability and safety, featuring excellent resistance to corrosion and reliable leak-free performance. With our comprehensive assembly sets, you can ensure that your mobile or industrial hydraulic systems are operating at their peak efficiency.

  • if (isSmallPicture) { Braided fittings; } else if (isBigColumns) { Braided fittings } else { Braided fittings }
    Braided fittings

    We offer a wide range of braided hose fittings, including skive, non-skive, and reusable fittings designed for medium and high-pressure hydraulic systems. Our fittings are engineered for optimal performance, with leak-free connections, easy identification markings, and optional Dura-Kote plating for up to 1,000 hours of corrosion resistance. Our premium 1A TTC series and Z series fittings feature advanced design for higher pressure, and our Winner two-piece fittings offer safe, leak-free connections for standard hoses. Our Dura-seal and Dura-Kote technologies help extend hose assembly life and improve equipment uptime. Choose our components for maximum protection against corrosion and superior performance.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Aeroquip EC881 hose performance guide English Multiple 02 May, 2024 3.3 MB .pdf
Catalog Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog English Multiple 24 Jul, 2024 36.5 MB .pdf
Catalog Americas Weatherhead Rubber Hydraulic Hose and Fittings Catalog English Multiple 01 Jul, 2024 34.6 MB .pdf
Catalog APAC Core Rubber Hydraulic Hose Products English Multiple 08 Apr, 2024 18.8 MB .pdf
Catalog APAC Winner hydraulic hoses catalog English Multiple 08 Apr, 2024 8.5 MB .pdf
Application guide Fluid Conveyance Application Guide EMEA English Multiple 05 Jan, 2023 17.8 MB .pdf
Brochure Fluid Conveyance Services Guide English Multiple 14 Apr, 2023 1.8 MB .pdf
Fact sheet Replace spiral hose with braided - EC881 English Multiple 02 May, 2024 601.1 KB .pdf
Fact sheet Replace spiral hose with braided - H881 English Multiple 02 May, 2024 596.2 KB .pdf
Brochure Weatherhead H881 hose performance guide English Multiple 02 May, 2024 3.7 MB .pdf
Catalog Winner by Danfoss hose and fittings NAMER English United States 07 Nov, 2022 14.2 MB .pdf

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.