Wide and strong
With a wider opening and a stronger crimping force than other workshop machines, the ET4500 offers a capacity that’s almost at the level of production machines, but at a much lower cost. The ET4500 is designed to crimp hydraulic hose assemblies up to 2”, including R15 spiral hoses up to size -32, and industrial hose assemblies up to 3”. Available with an optional controller.
Features and benefits
Top capacity workshop machine enables assembly of big sizes and spiral hoses
Optional controller with Danfoss crimp specifications, our controller enables easier and faster crimping
Slide bearing technology
Fixed 6-o’clock die
Large opening
Low noise & ergonomic design
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4200 and ET4250 workshop crimping machineThe ET4200/4250’s compact construction allows for ergonomic working, while long master dies enable crimping of 90° elbow fittings up to 1¼”.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4400 workshop crimping machineDanfoss ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4100 manual crimping machinePortable, cost-effective, and easy to use, the ET4100 is the perfect choice for field servicing. It also features the biggest opening in the market—enabling it to support more hoses than most manual crimpers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4300 and ET4350 workshop crimping machineCombining the benefits of a cost-effective small workshop machine with the versatility to manufacture a varied range of hose and fitting configurations thanks to solid master dies, the ET4300/ET4350 crimper is an unrivalled leader in the 1¼” field.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET5070 production crimping machineDesigned for operator safety, improved ergonomics, increased hose size capability, ease of use, and maximum productivity, the ET5070 can meet almost any challenge across a broad range of hose sizes and construction types.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Danfoss C.2 Control Panel User manual | English | Multiple | 19 Jun, 2023 | 2.9 MB | |
User guide | ET4500-001 Crimper User manual | English | Multiple | 07 Nov, 2022 | 3.2 MB | |
User guide | ET4500-002 Crimper User manual | English | Multiple | 07 Nov, 2022 | 3.2 MB | |
Catalog | Tooling products Master catalog EMEA | English | Multiple | 16 Jan, 2023 | 40.4 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6300KT manual marking machineThe ET6300 is a manual marking machine suitable for all hoses and fittings that features an easy-to-use, compact table-top design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9600 and ET9650 workshop cutting machineThe manual ET9600 and pneumatic ET9650 cutting machines can easily cut heavier hoses or those with up to six spiral layers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9700 production cutting machineThe ET9700 cutting machine can support high volume manufacturing across a broad range of hose sizes and construction types.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6310 marking machineThe ET6310 is a pneumatic marking machine suitable for high-volume production environments and compatible with all hoses and fittings.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6210KT nipple inserterSuited to both workshop and production environments, the ergonomic ET6210KT eliminates lengthy set-up times
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.