Portable, cost-effective, and easy to use
ET4100 is the perfect choice for field servicing. It also features the biggest opening in the market—enabling it to support more hoses than most manual crimpers. No electrical connection is required, as the ET4100 functions with a hand pump.
Features and benefits
Manual crimp machine with hand-pump
Ideal for on-site servicing
Can be mounted on service vehicles or bench tops
Light weight makes it ideal for mobile applications
Slide bearing technology
Fixed 6-o’clock die
Low noise & ergonomic design
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4300 and ET4350 workshop crimping machineCombining the benefits of a cost-effective small workshop machine with the versatility to manufacture a varied range of hose and fitting configurations thanks to solid master dies, the ET4300/ET4350 crimper is an unrivalled leader in the 1¼” field.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET5020 and ET5025 production crimping machineThe most popular size of production machine, the ET5020/ET5025 can crimp all braided and spiral hoses in sizes -12, -16, and -20.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4400 workshop crimping machineDanfoss ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET5070 production crimping machineDesigned for operator safety, improved ergonomics, increased hose size capability, ease of use, and maximum productivity, the ET5070 can meet almost any challenge across a broad range of hose sizes and construction types.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4200 and ET4250 workshop crimping machineThe ET4200/4250’s compact construction allows for ergonomic working, while long master dies enable crimping of 90° elbow fittings up to 1¼”.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ET4100 Crimper User manual | English | Multiple | 26 Jul, 2024 | 2.1 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hose saws, blades, cutting and skiving toolsCleaner, safer cuts with less smoke and debris - Danfoss offers innovative saws, blades and precision cutting tools designed to ensure the success of your hose assembly operation. Modern blade technology for cleaner, safer cuts with smooth and dependable operation, though robust construction of the saws with multiple blade options.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Marking machines and nipple insertersOur tooling portfolio offers two embossing and marking machines that permanently imprint appropriate information onto hose assemblies—enabling easy identification as required by CE standards.
Our two robust and ergonomic nipple inserter enable faster and easier installation of even very heavy or bent fittings, accelerating productivity and delivering high-performance results.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.