For heavier hoses
The manual ET9600 and pneumatic ET9650 cutting machines can easily cut heavier hoses or those with up to six spiral layers. These machines ensure optimum cutting results thanks to their uniquely low motor vibration and are suitable for hydraulic hose assemblies up to 2½” and industrial hose assemblies up to 4”.
Features and benefits
Optimum result even for heavier hoses or those with even six spiral layers
With manual or pneumatic feed
With wide opening
Unique drive motor with double bearings and oversized shafts
Higher cutting force, enabling you to work faster and generate a more saleable product
Reduces scrap with straight cuts for less shopfloor contamination and more cost-effective products
Safety motor brake meeting DIN CE standard requiring the blade to stop turning in 10 seconds
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET9700 production cutting machine
The ET9700 cutting machine can support high volume manufacturing across a broad range of hose sizes and construction types.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET9500 and ET9550 workshop cutting machine
Designed for workshop use, our manual ET9500 and pneumatic ET9550 cutting machines support a wide range of the most common hose sizes at a reasonable price.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6100 skiving machine
The ET6100KT is a two-step workshop skiving machine for all types of hoses and fittings. It is suitable for skiving hoses from 5/8” to 2” on the inside and from 3/16” to 2” on the outside.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET9400 manual cutting machine
Portable, easy to use, and designed for maximum safety, the ET9400 is a manual hose cutting machine for workshop use that also enables cost-effective field servicing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6110 skiving machine
The ET6110KT enables simultaneous internal and external hose skiving, completing the process in one efficient operation for higher productivity.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ET9600 Cutting Machine User manual | English | Multiple | 07 Nov, 2022 | 1.8 MB | |
User guide | ET9650 Cutting Machine User manual | English | Multiple | 07 Nov, 2022 | 2.6 MB | |
Catalog | Tooling products Master catalog EMEA | English | Multiple | 16 Jan, 2023 | 40.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6300KT manual marking machine
The ET6300 is a manual marking machine suitable for all hoses and fittings that features an easy-to-use, compact table-top design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET4500 workshop crimping machine
With a wider opening and a stronger crimping force than other workshop machines, the ET4500 offers a capacity that’s almost at the level of production machines, but at a much lower cost.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6310 marking machine
The ET6310 is a pneumatic marking machine suitable for high-volume production environments and compatible with all hoses and fittings.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6210KT nipple inserter
Suited to both workshop and production environments, the ergonomic ET6210KT eliminates lengthy set-up times
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET4400 workshop crimping machine
Danfoss ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.