Dedicated for workshop use
Designed for workshop use, our manual ET9500 and pneumatic ET9550 cutting machines support a wide range of the most common hose sizes at a reasonable price. They are suitable for hydraulic hoses up to 2” and a model that supports 3” industrial hoses is also available.
Features and benefits
Supporting a wide range of common hose sizes- meet the needs of around 80% of our customers at a reasonable price
With manual or pneumatic feed
Unique drive motor with double bearings and oversized shafts
Higher cutting force, enabling you to work faster and generate a more saleable product
Reduces scrap with straight cuts for less shopfloor contamination and more cost-effective products
Safety motor brake meeting DIN CE standard requiring the blade to stop turning in 10 seconds
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9600 and ET9650 workshop cutting machineThe manual ET9600 and pneumatic ET9650 cutting machines can easily cut heavier hoses or those with up to six spiral layers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9700 production cutting machineThe ET9700 cutting machine can support high volume manufacturing across a broad range of hose sizes and construction types.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6100 skiving machineThe ET6100KT is a two-step workshop skiving machine for all types of hoses and fittings. It is suitable for skiving hoses from 5/8” to 2” on the inside and from 3/16” to 2” on the outside.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9400 manual cutting machinePortable, easy to use, and designed for maximum safety, the ET9400 is a manual hose cutting machine for workshop use that also enables cost-effective field servicing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6110 skiving machineThe ET6110KT enables simultaneous internal and external hose skiving, completing the process in one efficient operation for higher productivity.
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6300KT manual marking machineThe ET6300 is a manual marking machine suitable for all hoses and fittings that features an easy-to-use, compact table-top design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4500 workshop crimping machineWith a wider opening and a stronger crimping force than other workshop machines, the ET4500 offers a capacity that’s almost at the level of production machines, but at a much lower cost.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6310 marking machineThe ET6310 is a pneumatic marking machine suitable for high-volume production environments and compatible with all hoses and fittings.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6210KT nipple inserterSuited to both workshop and production environments, the ergonomic ET6210KT eliminates lengthy set-up times
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4400 workshop crimping machineDanfoss ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.