Safe and reliable
At Danfoss, safety and reliability are top priorities. Our protective hose sleeving, guards, and clamps keep operators and the environment safe from hose failures. Our products are designed for ease of use and durability, and feature innovative safety measures. Choose Danfoss for superior hose assemblies made with our high-quality hose, ends, and assembly machines.

Danfoss Guardian sleeve FF90754
Danfoss' Guardian sleeve is designed to protect against damage or injury which may result from a hydraulic hose failure. The ultra-tight weave disperses pressure and fluids that may escape during a hose burst or pinhole leak. With this “line of sight” sleeving, both equipment operators and the environment are guarded from the effects of hose failures.
Benefits
- Meets line of sight operator specification EN982 ISO norm 833 EN414 and ISO 3457
- The ultra tight weave resists oil spillage from hose failure
- Meets ASTM D6770 for abrasion resistance of textile webbing
- Meets abrasion standard ISO 6945
- Meets Fed-STD191-Test Method 5309 for abrasion
- Densely twisted polyamide 6 yarn offers optimum UV and abrasion protection
- MSHA approved # IC-234/0 – Meets standard application procedures for acceptance of Flame Resistance Solid Products taken into mines
- Meets Conductivity Requirements of ISO 8031
- Tight, smooth surface resists wear

Danfoss Fire Sleeve

Danfoss Abrasion sleeve
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB |