Versatile superior performing solutions
Our socketless low-pressure hoses and fittings seamlessly handle air, water, gasoline, and lubricating oils. Whether it's automotive or industrial needs, our solutions cater to diverse applications with ease. These high-performing hoses come in durable synthetic rubber and polyester braid covers, catering to selective needs requiring abrasion or wear resistance. Our socketless solutions ensure reliability, durability, and adaptability, meeting the demands of various industries.
Product range

Boston by Danfoss Easy Couple H201 is the most recognized name in hose for air, water and general-purpose applications
Easy Couple hose exceeds competitive working pressures, in all sizes, including size -16. H201 Easy Couple hose is compatible with fuel, lubricating oils, air and water, supporting a variety of applications from Ag and Construction to MRO programs. Easy Couple hose is a well-engineered hose that translates into longer uptime, more profitable and reliable use. In addition to the H201, Danfoss has several other Socketless hoses to fit the of today's demanding applications.

Aeroquip by Danfoss FC332: Elevating Hose Performance for Robotics and Data Center Cooling with Enhanced Durability and Temperature Resistance
FC332 offers optimal hose performance with robotics and data center cooling applications. Perfect for low pressure air, water and diesel fuel transfer. Textile braid reinforcement with higher temperature performance when compared to H201.

Boston by Danfoss Emperor EHW094: a Game-Changing Thermoplastic Solution for Unmatched Performance and Energy Efficiency
Emperor hose is manufactured with innovative markets in mind this hose is offered in a wide range of sizes & color options giving you customization you need. Meeting the highest level of flame rating available (UL 94 V-0) & non-conductive at 25K+ volts dielectric strength this hose delivers for both performance & reliability.

Boston by Danfoss Royal EWH194: Empowering Data Centers with Cutting-Edge Liquid Cooling Technology for Optimal Processor Performance
Royal hose is UL 94 V-0 rated and offering superior flexibility and kink resistance, this hose was designed to maneuver in tight spaces to simplify installation and maintenance. Offered in a variety of sizes and colors, with approved Danfoss fittings - we have made it easy to emerge into this new market.

Socketless fittings
Features and benefits
- Reusable and crimp styles
- Dura-Kote, zinc, or trivalent chromium plating
- Brass, carbon steel, or stainless- steel construction
Applications
- Air Gasoline and fuel
- Low-pressure lube, oil, shop and service lines
- Water
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Installation guide | EHW094 and EHW194 Hose Assembly Instructions | English | Multiple | 15 Nov, 2024 | 593.2 KB |
Powersource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.