• My Apps
    My Apps You will have the option to use My apps once you login.

PTFE hose and fittings

  • Overview
  • Product range
  • Documents
  • Powersource
PTFE Hose and Fittings

Pioneering performance in PTFE hoses

For decades, Danfoss has spearheaded PTFE hose production, introducing Everflex hoses crafted from premium Teflon fluoropolymer. Our innovative Everflex range embodies superior performance, excelling in applications demanding extreme temperature variations, chemical resilience, low friction coefficients, and unparalleled flexibility.

Product range

PTFE and Teflon hose and tubing family

PTFE hose

Features and benefits

  • Modified PET barrier
  • Can withstand continuous flexing, vibration, or impulse
  • Unlimited shelf life and long service life
  • Higher fluid flow velocity, especially when compared to metal hose

Applications

  • Adhesive and chemical transfer
  • Bus, truck, and off-highway vehicles
  • Engine and fuel
  • Paint and paint spraying

 

Hose Fittings 05E-406

PTFE fittings

Features and benefits

  • Available in various hose and tube configurations
  • Offers best-in-class barrier protection
  • Provides excellent overall bundle flexibility
  • Easy to maneuver and install in diverse settings

Applications

  • Soft drink fountain systems
  • Hydraulic systems service with petroleum-based and water-based fluids
  • General industrial service

Teflon is a trademark of The Chemours Company FC, LLC used under license by Danfoss.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Danfoss PTFE Hose and Fittings Catalog English Multiple 22 Dec, 2023 8.6 MB .pdf

Powersource

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.