Redefining excellence in engine and A/C
Danfoss leads the charge in revolutionizing the mobile air conditioning and engine fueling industries. Our A/C products set new benchmarks with tighter bend radius, near-zero permeation, and widest-in-class temperature ranges. Simultaneously, our engine and fuel hose lineup adopts the latest materials and technology, meeting and exceeding industry standards while seamlessly integrating with the newest fuels and technologies. Count on us to drive innovation and deliver solutions that redefine performance, flexibility, and durability in these vital automotive sectors.
Product range

Engine hose and tubing
Features and benefits
- Compatible with various engine types and temperatures
- System-matched portfolio
- Hot engine hoses resist ambient, fluid, or gas media temperature up to 260°C [500°F]
- Cold engine hoses are suitable for temperatures as low as -40°C [-40°F]
Applications
- Engine and lubricating oils
- Gasoline and fuel
- Mobile on-or off-highway vehicles
- Tank-to-tank biofuel transfer

Engine fittings
Features and benefits
- Reusable, crimp, field-attachable, and swage models
- Dura-Kote or zinc plating
- Compatible with hydraulic fluids, air, gasoline, fuel, and lubricating oils
- Available in straight, 15°, 30°, 45°, 60°, and 90°
Applications
- Agricultural and manufacturing equipment
- High-pressure truck hose in transmission, fuel, and diesel fuel lines
- Low- and medium-pressure hydraulics
- Medium-pressure high-temperature hose lines

Air conditioning hose and tubing
Features and benefits
- Near-zero permeability
- Tight bend radius
- Widest available temperature ranges
- Specifications exceed SAE J3062 standards
- Compatible with multiple refrigerants including R1234yf
Applications
- Air conditioning
- Agricultural, construction and military vehicles
- Bus, truck and mobile A/C
- Refrigeration

Air conditioning fittings
Features and benefits
- EZ Clip: One of the simplest A/C hose assembly systems on the market
- No leaking crimps
- Easy to use in confined areas
- Reduces installation time by 50%
Applications
- Airport runways
- Frozen drink machines
- Portable cool rooms
- Mobile air conditioning systems
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | Danfoss A/C & refrigeration hose & fittings catalog | English | Multiple | 06 Jul, 2023 | 12.0 MB | |
Brochure | Danfoss Evercool A/C Hose Family Brochure | English | Multiple | 15 Jun, 2023 | 2.0 MB | |
Brochure | FC250H enhanced 100R5 style hose | English | Multiple | 20 Dec, 2023 | 3.6 MB | |
Brochure | H250H enhanced 100R5 style hose | English | Multiple | 20 Dec, 2023 | 3.6 MB |
Powersource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.