Ikompact 8 transmitter
Mini handheld transmitter for mobile applications
Ikompact is our handheld unit exclusively designed for mobile applications. This transmitter works in the 2.4 GHz universal band and it is used in utility/service cranes.
Ikompact comprises two models, Ikompact 8 (8 push buttons) and Ikompact 12 (12 push buttons), which depend on the number of functions different projects will need.
Specifications
Transmitter | Ikompact |
Stop function | Cat. 3 - PLe. EN12849-1 and SIL 3 IEC 61508 / IEC 62061 |
Ingress protection | IP65/NEMA4 |
Anti condensation system | N/A |
Frequency band | 2.4 GHz |
Main mechanisms (max. #) | 8 or 12 push buttons |
Auxiliary mechanisms | Stop button |
Removable EEPROM | External |
Battery model | 4 AAA Alkaline batteries |
Operating temperature range | -20C +70C (-4F +158F) |
Weight (with battery) | 250 grams |
Harness | Lanyard/Hook |
Display | N/A |
Cable connection | N/A |
Range limiter | N/A |
Associated receivers | MP08 TR2400 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Ikompact Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 620.5 KB | |
Data sheet | IKOMPACT transmitter data sheet | English | Multiple | 25 Apr, 2024 | 620.9 KB | |
Data sheet | IKOMPACT Transmitter Data Sheet | Chinese (CN) | Multiple | 02 Mar, 2021 | 734.6 KB | |
User guide | Ikompact Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.0 MB | |
User guide | Ikompact Transmitter User Manual | English | Multiple | 28 Mar, 2019 | 3.0 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Ikore transmittersThe Ikore transmitter is a handheld remote control transmitter, designed with a small size and weight without sacrificing its robustness for overhead crane applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Ikargo transmittersDanfoss Ikargo handheld transmitters are customizable, ergonomic and very robust. It is used in a wide range of configurations within industrial applications.
Related markets

Mobile hydraulics