Robustness and ergonomics in your hand
Ikargo is our newest customizable handheld system which can be used in a wide range of configurations. This handheld has been designed with customization, service, robustness and user ergonomics in mind.
Ikargo comprises two models, Ikargo 1 (6 pushbuttons + multikey) and Ikargo 2 (10 pushbuttons + multikey) which depend on the number of functions different projects will need.
Both Ikargo transmitter models include a multikey, which is a device connected to the transmitter via RFID. This multikey can be used as the Key, as the Start and as a selector switch.
Specifications
Transmitter | Ikargo |
Stop function | Cat. 3 - PLd |
Ingress protection | IP65/NEMA4 |
Anti condensation system | N/A |
Frequency band | Multiband (400 – 930 MHz) |
Main mechanisms (max. #) | Push button (6 or 10) / Multikey (1) |
Removable EEPROM | External |
Battery model | BT11K |
Battery life | >8 hours |
Operating temperature range | -20C +70C (-4F +158F) |
Weight (with battery) | Configuration dependable |
Harness | Hand strap/shoulder strap |
Display | Yes |
Cable connection | N/A |
Range limiter | Yes |
Associated receivers | R06/R13 B/R13 F/R70 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | IKARGO Data Sheet | Chinese (CN) | Multiple | 04 Nov, 2020 | 599.5 KB | |
User guide | IKARGO Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 5.4 MB | |
Data sheet | IKARGO1 data sheet | English | Multiple | 09 Jul, 2024 | 534.3 KB | |
Data sheet | IKARGO1 data sheet | English | Multiple | 13 Feb, 2025 | 537.5 KB | |
User guide | IKARGO1 Transmitter User Manual | Portuguese | Multiple | 12 Dec, 2024 | 5.0 MB | |
User guide | IKARGO1 Transmitter User Manual | English | Multiple | 27 Jan, 2025 | 5.0 MB | |
User guide | Ikargo2 transmitter remote control user manual | English | Multiple | 09 Jul, 2024 | 2.9 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Ikore transmittersThe Ikore transmitter is a handheld remote control transmitter, designed with a small size and weight without sacrificing its robustness for overhead crane applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Ikompact transmittersIkompact is our handheld unit designed exclusively for mobile applications. This transmitter works in the 2.4 GHz universal band and it is used in utility/service cranes.