HMR CAN rotary devices

  • Overview
  • Documents
  • Downloads
  • Related products
  • Related applications
  • Related solutions

HMR CAN rotary

HMR CAN rotary enables efficient screen navigation and operation of machine functions by intuitive button control – the next level in operator comfort and machine modernization.

Superb operator comfort and efficiency

For operators who expect top-of-the-range comfort, safety and performance, the Danfoss HMR CAN rotary excels on all counts. Our PLUS+1® mobile machine device enables screen navigation and machine function control at the push of a button – with the ability for customers to add a hand rest to top off the ergonomic design.

Taking the best features from the auto market, the HMR CAN rotary minimizes the need to reach for the touch screen, buttons or dials on the display while the machine is in operation. Operators can maintain a full overview of performance by intuitive five-finger control, allowing for “blind” operation of the device.

The device features seven large buttons that can be easily configured with standard icons, over 3,500 different icons per ISO 7000, or fully customized for a truly unique appearance. Via an eighth button integrated in the rotary device knob, operators can enter commands and select functions. In addition to being convenient, this is an important safety feature that prevents accidental engagement.

Each button has RGB LEDs that provide an adjustable backlight and light bars that are controllable via CAN messaging – giving customers the flexibility to easily customize each button for color and frequency, while modernizing their machine.

Like all products in the PLUS+1® family, the HMR CAN is designed for demanding conditions. Rugged IP66 and IP67 ratings make it suitable for installation in open or enclosed cabs.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet PLUS+1® HMR Can Rotary Input Device Data Sheet Japanese Multiple 04 Apr, 2019 1.3 MB .pdf
Data sheet PLUS+1® HMR Can Rotary Input Device Data Sheet Japanese Japan 18 Nov, 2024 6.0 MB .pdf
Data sheet PLUS+1® HMR CAN Rotary Input Device Data Sheet English Multiple 05 Apr, 2019 628.9 KB .pdf
Data sheet PLUS+1® HMR CAN Rotary Input Device Data Sheet Chinese (CN) China 02 Nov, 2018 723.4 KB .pdf
User guide PLUS+1® HMR CAN Rotary Input Device Technical Information English Multiple 15 Nov, 2019 2.7 MB .pdf

Related products

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

     

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Heavy machinery; } else if (isBigColumns) { Heavy machinery } else { Heavy machinery }
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • if (isSmallPicture) { Offshore oil and gas applications; } else if (isBigColumns) { Offshore oil and gas applications } else { Offshore oil and gas applications }
    Offshore oil and gas applications

    Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.

Related solutions