A new modernized rugged design with supreme sunlight viewability
The Danfoss DM700 series 7” displays are helping customers tackle rugged environments, while modernizing mobile machines. As part of the PLUS+1® family of mobile machine management products, the tools you need to be successful are at hand.
As the visual interface for the machine, the DM700 series are providing customers with a modern, yet rugged design. The optically-bonded and anti-glare coated screen is optimized for usage in all lighting conditions. It is providing outstanding sunlight viewability and wide viewing angles. In darker settings, the light sensor can adjust screen brightness and switch between day and night display themes.
While delivering an outstanding performance, the DM700 series is built to withstand harsh operating environments with its IP66 and IP67 rating. The water-resistant screen, allowing for multi-touch while wearing gloves. With the ability to connect analog and digital cameras, operators can always see the task at hand.
Features and benefits
Rugged IP66 and IP67-ratings (front and back)
16:9 wide screen ratio (800x480 resolution)
Red and green LED indicators
Flexible options for 2 CAN ports, 2 analog Camera Inputs, USB Host 2.0, and ethernet
PDF viewer, file browser, media player, and optional 32MB Applog
Supports direct RAM® mount or bracket mount
PLUS+1® GUIDE programmable (vector-based screen editor)
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® GUIDE
PLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Joysticks
A complete range of modular PLUS+1® Compliant joysticks is available for use with our intelligent mobile control solutions. Endless configuration possibilities and ergonomic designs enable the smooth and comfortable operation of your light or heavy-duty vehicles.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service Tool
Transform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Service Tool
The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
EU Declaration | Danfoss EU MPS00071.01 | English | Multiple | 17 Jan, 2025 | 2.1 MB | |
User guide | DM700 Technical Information | English | Multiple | 11 Dec, 2023 | 2.8 MB | |
Data sheet | PLUS+1® Mobile Machine Displays DM700 Series Data Sheet | English | Multiple | 18 Nov, 2024 | 616.6 KB |
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Operator experience
We are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.